Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Active USB-C extension cord allows flexible placement of a USB-C device up to 32.8 ft. from the source.

  • Adds 32.8 ft. to your existing USB-C connection to provide flexibility in placing devices
  • Supports USB 3.2 Gen 1 data transfer rates up to 5 Gbps: 10x faster than USB 2.0
  • USB-C PD charging port provides up to 5V to ensure stable connection
  • Recommended for laptops, Chromebooks, MacBook Pros and other USB-C devices
  • 3-year limited warranty

Features

USB-C Extension Cable Connects Computers, Printers, Modems and Other USB-C Equipment
This USB-C to USB-C Active Extension Cable (M/F) attaches to your current USB 3.2 Gen 1 cable to extend it by 10 meters (32.8 feet). It connects your computer, tablet, notebook, MacBook Pro, Chromebook, smartphone or other compatible USB-C device to a USB-C keyboard, portable hard drive, webcam or microphone/headset. The 10-meter length allows you great flexibility in placing equipment. The U330-10M-C2C-C is recommended for classrooms, conference rooms and other areas where USB-C devices may be placed apart from each other.

Built-In Signal Booster for Peak Performance
Just connect the active cable’s male USB-C plug to your laptop or notebook computer and the female USB-C connector to a USB device cable to extend your total connection beyond USB’s natural five-meter limit. The bus-powered signal booster ensures USB 3.2 Gen 1 data transfer speeds up to 5 Gbps with no signal loss. The USB-C active extension cable is backward compatible with previous USB generations, so you can use it with legacy equipment.

5V USB-C PD Charging Port Keeps Devices Functioning
The U330-10M-C2C-C works with a standard USB-C charging cable and a compatible Power Delivery (PD) charger to provide 5V to a connected device to ensure a stable connection from the host to the device.

Note: The USB-C 5V charging port is not required for all applications. In the event that external power is required, the following USB power adapter models can be purchased separately: U280-002-W12, U280-W02-A1C1.

System Requirements

  • USB 3.2 Gen 1 computer port and USB 3.2 Gen 1 connected device required to meet USB 3.2 Gen 1 speeds up to 5 Gbps
  • Optional USB-C power port requires a USB-C cable and PD charger (sold separately)

Package Includes

U330-10M-C2C-C USB-C Active Extension Cable, USB-C to USB-C (M/F), 10 m (32.8 ft.)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332293459
TechnologyUSB 3.x
Country/RegionGlobal
Cable Type  Active
INPUT
Voltage Compatibility (VDC)5V
Bus Powered  Yes
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1(2) USB C (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x1) Blue LED (Power)
PHYSICAL
ColorBlack; Gray
Material of ConstructionPVC + ALUMINUM
Cable Jacket ColorBlack
Connector ColorBlack; Gray
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)USB-C 3.2 M: 7.0MM ; USB-C 2.0 F (POWER): 2.8MM
Wire Gauge (AWG)28/22
Cable Length (ft.)32.8
Cable Length (in.)393.7
Shipping Dimensions (hwd / in.)10.63 x 9.06 x 0.50
Shipping Weight (lbs.)1.52
Unit Dimensions (hwd / in.)10.000 x 7.090 x 0.500
Unit Packaging TypePolybag
Unit Weight (lbs.)1.52
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)5V 3A
COMMUNICATIONS
USB Extension SupportYes
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.2 Gen 1 (up to 5 Gbps)
Driver RequiredNo
STANDARDS & COMPLIANCE
Product CertificationsEN 55032; EN 55035
Product ComplianceCE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
2-Port USB Wall/Travel Charger, 5V 3.4A / 17W U280-002-W12 U280-002-W12 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W
Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W) U280-W02-A1C1 U280-W02-A1C1 Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W)

USB Cables

  Model Number Description
USB-C 60W Device Charging Cable (M/M) - USB 2.0, Black, 3 ft. (0.91 m) U040-003-C U040-003-C USB-C 60W Device Charging Cable (M/M) - USB 2.0, Black, 3 ft. (0.91 m)
USB-C 60W Charging Cable (M/M) - USB 2.0, 6 ft. (1.83 m) U040-006-C U040-006-C USB-C 60W Charging Cable (M/M) - USB 2.0, 6 ft. (1.83 m)
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), USB-IF certified, Thunderbolt 3 Compatible, 6 ft. (1.83 m) U420-C06 U420-C06 USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), USB-IF certified, Thunderbolt 3 Compatible, 6 ft. (1.83 m)
USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U428-003 U428-003 USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.