Part Number: SMART2200CRMXL
This Model has been retired and replaced by SMART2200RMXL2U. An Owner's Manual and other information for the SMART2200CRMXL is available on the model support page
Overview
This SmartPro® compact rack-mount Uninterruptible Power Supply (UPS) offers line-interactive voltage regulation, network-grade surge suppression and long-lasting battery support for critical network hardware during blackouts and extended power failures. Special reduced-depth housing, larger internal batteries, higher rated wattage and included 2-post rack-mount installation hardware makes these systems ideal for network and telecom wiring closets and other limited-space installations. 97% line power mode efficiency saves operating costs over less efficient UPS types. Runtime is expandable with optional BP48V24-2U (limit 1), BP48V48RT4U (multi-pack compatible) and BP48V27-2US (multi-pack compatible) reduced-depth external battery packs.
SMART2200CRMXL 4U rack-mount 2200VA/1900W UPS offers battery-derived sine wave AC output during power failures and extreme voltage variations. Line-interactive Automatic Voltage Regulation (AVR) provides two levels of voltage boost during brownouts and one level of voltage cut during overvoltage conditions to maintain regulated 120V nominal output over an input range of 83-145V. Includes NEMA 5-20P input plug, NEMA 5-15R and 5-15/20R output receptacles. Network management interfaces support simultaneous communications via USB port, DB9 serial port and optional network management accessory card slot. HID-compliant USB interface enables full integration with built-in power management and auto shutdown features of Windows and macOS. Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via all three network interfaces at once. PowerAlert® monitoring software is available via free download. Emergency Power Off (EPO) interface. Integrated three-bank programmable PDU switching supports load shedding and remote-reboot of up to three individual connected devices. Three-stage metered current monitoring and battery charge status LEDs. Utility power and voltage regulation LEDs. Audible alarm. Self-test. 2-post rack-mount accessories included; 2-9USTAND tower stands. Field-replaceable, hot-swappable internal batteries and external battery packs. Attractive all-black color scheme.
Features
- SmartPro Compact rack-mount Uninterruptible Power Supply (UPS) offers line interactive voltage regulation, network grade surge suppression and long lasting battery support for critical network hardware during blackouts and extended power failures
- Special reduced-depth housing, larger internal batteries, higher rated wattage and included 2-post rack-mount installation hardware makes these systems ideal for network and telecom wiring closets and other limited-space installations
- Runtime is expandable with optional BP48V24-2U (limit 1), BP48V48RT4U (multi-pack compatible) and BP48V27-2US (multi-pack compatible) reduced-depth external battery packs
- Some external battery configurations require the use of External Battery Configuration Software (see manual)
- Intelligent battery management system extends battery life
- SMART2200CRMXL 4U rack-mount 2200VA/1900 watt UPS offers battery-derived sine wave AC output during power failures and extreme voltage variations
- Line interactive Automatic Voltage Regulation (AVR) provides two levels of voltage boost during brownouts and one level of voltage cut during overvoltage conditions to maintain regulated 120V nominal output over an input range of 83-145V
- Includes NEMA 5-20P input plug, NEMA 5-15R and 5-15/20R output receptacles
- Network management interfaces support simultaneous communications via USB port, DB9 serial port and optional network management accessory card slot
- Compatible with UPS management card options WEBCARDLX, SNMPWEBCARD and RELAYIOCARD
- HID-compliant USB interface enables full integration with built-in power management and auto shutdown features of Windows and macOS
- 97% efficiency in line power mode offers substantially lower operating costs than lower efficiency UPS types
- Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces at once
- USB & Serial ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Emergency Power Off (EPO) interface
- Integrated 3-bank programmable PDU switching supports load shedding and remote-reboot of up to 3 individual connected devices
- 3-stage metered current monitoring and battery charge status LEDs; Utility power and voltage regulation LEDs; Audible alarm; Self-test
- 2-post rack-mount accessories included; 2-9USTAND tower stands available
- Field-replaceable, hot-swappable internal batteries and external battery packs
- Attractive all-black color scheme
Specifications
OVERVIEW
| UPC Code | 037332142368 |
| UPS Type | Line-Interactive |
INPUT
| Input Phase | Single-Phase |
| Rated input current (Maximum Load) | 16A |
| Nominal Input Voltage(s) Supported | 120V AC |
| UPS Input Connection Type | 5-20P |
| Input Circuit Breakers | 20A |
| UPS Input Cord Length (ft.) | 10 |
| Recommended Electrical Service | 20A 120V |
OUTPUT
| Output Capacity (VA) | 2200 |
| Output Capacity (kVA) | 2.2 |
| Output Capacity (Watts) | 1900 |
| Output Capacity (kW) | 1.9 |
| Power Factor | 0.86 |
| Nominal Voltage Details | 120v nominal output in battery mode |
| Frequency Compatibility | 60 Hz |
| Output Voltage Regulation (Line Mode) | -18%, +8% |
| Output Voltage Regulation (Battery Mode) | +/- 5% |
| Load Management Receptacles | Three switchable single-outlet 5-15R load banks |
| Output AC Waveform (AC Mode) | Sine wave |
| Output AC Waveform (Battery Mode) | Pure Sine wave |
| Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
| Output Receptacles | (4) 5-15R; (4) 5-15/20R |
| Individually Controllable Load Banks | Yes |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Runtime Full Load (min.) | 11 min. (1900W) |
| Runtime Half Load (min.) | 28 min. (950W) |
| Expandable Runtime | Yes |
| External Battery Pack Compatibility | BP48V24-2U (limit 1); BP48V48RT4U (multi-pack compatible); BP48V27-2US (multi-pack compatible) |
| DC System Voltage (VDC) | 48 |
| Battery Recharge Rate (Included Batteries) | Less than 3.6 hours from 10% to 90% (typical, full load discharge) |
| Battery Access | Front panel battery access door |
| Internal UPS Replacement Battery Cartridge | RBC94-2U (quantity 2) |
| Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
| Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145 |
| Overvoltage Correction | Input voltages between 127 and 145 are reduced by 12% |
| Undervoltage Correction | Input voltages between 96 and 108 are boosted by 12% |
| Severe Undervoltage Correction | Input voltages between 83 and 95 are boosted by 24% |
USER INTERFACE, ALERTS & CONTROLS
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support low/high charger settings |
| Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
| Audible Alarm | Audible alarm indicates power-failure, overload and low-battery conditions |
| LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
SURGE / NOISE SUPPRESSION
| UPS AC Suppression Joule Rating | 570 |
| UPS AC Suppression Response Time | Instantaneous |
| EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
| Primary Form Factor | Rackmount |
| Rack Height | 4U |
| Cooling Method | Fan |
| Included Mounting Accessory Description | Included 2POSTRMKITWM mounting accessory enables 2-post rackmount installation |
| Installation Form Factors Supported with Included Accessories | 2 post 19 inch rackmount |
| Installation Form Factors Supported with Optional Accessories | 4 post rackmount full-depth ( 4POSTRAILKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ) |
| Minimum Required Rack Depth (inches) | 21 |
| Minimum Required Rack Depth with External Battery Pack (cm) | 64 |
| Minimum Required Rack Depth with External Battery Pack (in.) | 25 |
| Minimum Required Rack Depth without External Battery Pack (cm) | 58 |
| Minimum Required Rack Depth without External Battery Pack (in.) | 22.8 |
| Optional Mounting Accessory Notes | Optional 2-9USTAND enables upright tower UPS placement; 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches; 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm) |
| Primary UPS Depth (mm) | 452 |
| Primary UPS Height (mm) | 175 |
| Primary UPS Width (mm) | 439 |
| Shipping Dimensions (hwd / in.) | 14.00 x 23.00 x 23.50 |
| Shipping Weight (lbs.) | 124.00 |
| UPS Housing Material | Steel |
| UPS Power Module Dimensions (hwd, in.) | 6.89 x 17.30 x 17.80 |
| UPS Power Module Weight (kg) | 45.50 |
| UPS Power Module Weight (lbs.) | 100.3 |
| Unit Weight (lbs.) | 100.300 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0 to 95%, non-condensing |
| AC Mode BTU / Hr. (Full Load) | 242 |
| AC Mode Efficiency Rating (100% Load) | 97% |
| Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 885 |
| Audible Noise | 45 dBA maximum, front side 1m |
COMMUNICATIONS
| Network Management Cards | WEBCARDLXE ; RELAYIOCARD |
| Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
| PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
| Communications Cable | USB and DB9 cabling included |
| WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| Network Management Card Description | Network management card optional |
| Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
| Transfer Time | 5 milliseconds |
| Low Voltage Transfer to Battery Power (Setpoint) | 83 |
| High Voltage Transfer to Battery Power (Setpoint) | 145 |
FEATURES & SPECIFICATIONS
| Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
| High Availability UPS Features | Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection |
APPLICATIONS
| UPS Applications | Large Network |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); UL 1778 |
| Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty. |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
- SMART2200CRMXL runtime chart
- User's Guide for PowerAlert External Battery Pack Utility (English)
- PowerAlert External Battery Pack Utility (PAEBPU) – UPS Compatibility Chart
- Owner's Manual Addendum for External Battery Packs (Multi-Language)
- Owner's Manual for SmartPro Rackmount UPS
- Installation Guide for Select Rackmount UPS
- Free 1-Year Warranty Extension with Registration
- Quick Start Guide for PowerAlert Power Management Software
- Product Datasheet
Design Resources
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images