Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Valve-regulated lead-acid EBM provides extended runtime for compatible UPS systems in small business, education, retail, financial or healthcare applications.

  • Connects to select expandable Eaton 9PX G2 UPS systems for extended runtime
  • Daisy-chain connector supports additional battery packs for even longer runtime
  • Includes heavy-gauge cabling with high-current 180V DC connectors
  • Supports 3U rack mounting or upright tower installation using included kit accessories
  • 3-year limited warranty

Features

Backup Battery Module Gives Your Compatible Eaton UPS System Extended Runtime
The 9PXEBM180RTG2 offers extended battery runtime when used in conjunction with Eaton’s 9PX3K3UG2, 9PX3K3UNP1G2, 9PX3K3UNP2G2, 9PX3K3UNTF5G2, 9PX5KG2, 9PX5KP1G2, 9PX5KP2G2, 9PX5KTF5G2, 9PX6KG2, 9PX6KIECG2, 9PX6KP1G2, 9PX6KP2G2 and 9PX6KTF5G2 UPS systems. It can also be daisy-chained for a maximum of 12 auto-detected battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.

Supports 3U Rack or Tower Installation
This backup battery pack’s multi-use form factor supports mounting in 3U of space in an EIA-standard 19-inch rack using the included 4-post rail kit. You can also adapt it for tower installation using the included support stands. For installation in 2-post racks, one RK2PC mounting kit (sold separately) is required for each UPS, EBM, PPDM or transformer.

System Requirements

Compatible only with Eaton’s 9PX3K3UG2, 9PX3K3UNP1G2, 9PX3K3UNP2G2, 9PX3K3UNTF5G2, 9PX5KG2, 9PX5KP1G2, 9PX5KP2G2, 9PX5KTF5G2, 9PX6KG2, 9PX6KIECG2, 9PX6KP1G2, 9PX6KP2G2 and 9PX6KTF5G2 UPS systems

Package Includes

  • 9PXEBM180RTG2 180V Extended Battery Module
  • External battery cable, 1 ft. (0.3 m)
  • Tower support stands
  • Rack-mounting hardware
  • Quick start guide
Energy Star certified RoHS compliant

Specifications

OVERVIEW
UPC Code786689860073
INPUT
Input PhaseSingle-Phase
UPS Input Cord Length (ft.)1
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)180
Internal UPS Replacement Battery CartridgeEBP-1805
Battery Replacement DescriptionHot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
Battery ManagementABM+ technology
PHYSICAL
Primary Form FactorRackmount; Tower
Rack Height  3U
External Battery Pack Form FactorRack/Tower
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)29
Unit Dimensions (hwd / in.)5.100 x 17.300 x 25.000
Unit Weight (lbs.)150.000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Relative Humidity0-95% non-condensing
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; EN 62040-2; NOM (Mexico)
Product ComplianceFCC Part 15 Class A (USA); FCC (USA); CE (Europe); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-18000BC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WEBN75XX-7000BC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support

Questions & Answers

Accessories

Accessories

  Model Number Description
2-Post Rack-Mount Installation Kit for Select UPS Systems RK2PC RK2PC 2-Post Rack-Mount Installation Kit for Select UPS Systems

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.