Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Valve-regulated lead-acid EBM provides extended runtime for compatible UPS systems medical, light industrial, automation and other mission-critical IT applications.

  • Connects to select expandable Eaton 9PX G2 UPS systems for extended runtime
  • Daisy-chain connector supports additional battery packs for even longer runtime
  • Includes heavy-gauge cabling with high-current 240V DC connectors
  • Supports 3U rack mounting or upright tower installation using included kit accessories
  • 3-year limited warranty

Features

Backup Battery Module Gives Your Compatible Eaton UPS System Extended Runtime
The 9PXEBM240RTG2 offers extended battery runtime when used in conjunction with Eaton’s 9PX8KG2, 9PX8KTF5G2, 9PX11KG2, 9PX11KTF11G2, 9PX11KTF11MG2, and 9PX11KTF5G2 9PX UPS systems. It can also be daisy-chained for a maximum of 12 auto-detected battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.

Supports 3U Rack or Tower Installation
This backup battery pack’s multi-use form factor supports mounting in 3U of space in an EIA-standard 19-inch rack using the included 4-post rail kit. You can also adapt it for tower installation using the included support stands. For installation in 2-post racks, one RK2PC mounting kit (sold separately) is required for each UPS, EBM, PPDM or transformer.

System Requirements

Compatible with Eaton’s 9PX G2 8-11kVA VRLA UPS systems: 9PX8KG2, 9PX8KMG2, 9PX8KTF5G2, 9PX11KG2, 9PX11KMG2, 9PX11KTF11G2, 9PX11KTF11MG2, and 9PX11KTF5G2.

Compatible with select 9PX G1 8-11kVA VRLA UPS systems with added adapter cable: CBLADAPT240RT.

Package Includes

  • 9PXEBM240RTG2 240V Extended Battery Module
  • External battery cable, 1 ft. (0.3 m)
  • Tower support stands
  • Rack-mounting hardware
  • Quick start guide
Energy Star certified RoHS compliant

Specifications

OVERVIEW
UPC Code786689875961
INPUT
Input PhaseSingle-Phase
UPS Input Cord Length (ft.)1
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)240
Internal UPS Replacement Battery CartridgeEBP-2003
Battery Replacement DescriptionHot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
Battery ManagementABM+ technology
PHYSICAL
Primary Form FactorRackmount; Tower
Rack Height  3U
External Battery Pack Form FactorRack/Tower
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Minimum Required Rack Depth (inches)31
Unit Dimensions (hwd / in.)5.100 x 17.300 x 26.400
Unit Weight (lbs.)143.000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Relative Humidity0-95% non-condensing
STANDARDS & COMPLIANCE
Product CertificationsNOM (Mexico); cUL Listed; EN 62040-2
Product ComplianceCE (Europe); FCC (USA); FCC Part 15 Class A (USA); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty

Questions & Answers

Accessories

UPS Battery Backup

  Model Number Description
9PX G2 11000VA 11000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Cybersecure Network Card, Extended Run, 4U Rack/Tower 9PX11KG2 9PX11KG2 9PX G2 11000VA 11000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Cybersecure Network Card, Extended Run, 4U Rack/Tower
9PX G2 11000VA 11000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Maintenance Bypass, Cybersecure Network Card, Extended Run, 4U Rack/Tower 9PX11KMG2 9PX11KMG2 9PX G2 11000VA 11000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Maintenance Bypass, Cybersecure Network Card, Extended Run, 4U Rack/Tower
9PX G2 11000VA 11000W 200-240V Input 120/240V Output Online Double-Conversion UPS - Hardwired Input, 8x 5-20R, 4x L6-30R, 2x L14-30R or Hardwired Output, Cybersecure Network Card, 7U Rack/Tower 9PX11KTF11G2 9PX11KTF11G2 9PX G2 11000VA 11000W 200-240V Input 120/240V Output Online Double-Conversion UPS - Hardwired Input, 8x 5-20R, 4x L6-30R, 2x L14-30R or Hardwired Output, Cybersecure Network Card, 7U Rack/Tower
9PX G2 11000VA 11000W 200-240V Input 120/240V Output Online Double-Conversion UPS - Hardwired Input, 8x 5-20R, 4x L6-30R, 2x L14-30R or Hardwired Output, Network Card, Bypass, 7U Rack/Tower 9PX11KTF11MG2 9PX11KTF11MG2 9PX G2 11000VA 11000W 200-240V Input 120/240V Output Online Double-Conversion UPS - Hardwired Input, 8x 5-20R, 4x L6-30R, 2x L14-30R or Hardwired Output, Network Card, Bypass, 7U Rack/Tower
9PX G2 11000VA 11000W 200-240V Input 120/240V Output Online Double-Conversion UPS - Hardwired Input, 18x 5-20R and 3x L6-30R Outlets, Network Card, Maintenance Bypass, Extended Run, 7U Rack/Tower 9PX11KTF5G2 9PX11KTF5G2 9PX G2 11000VA 11000W 200-240V Input 120/240V Output Online Double-Conversion UPS - Hardwired Input, 18x 5-20R and 3x L6-30R Outlets, Network Card, Maintenance Bypass, Extended Run, 7U Rack/Tower
9PX G2 8000VA 8000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Cybersecure Network Card, Extended Run, 4U Rack/Tower 9PX8KG2 9PX8KG2 9PX G2 8000VA 8000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Cybersecure Network Card, Extended Run, 4U Rack/Tower
9PX G2 8000VA 8000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Maintenance Bypass, Cybersecure Network Card, Extended Run, 4U Rack/Tower 9PX8KMG2 9PX8KMG2 9PX G2 8000VA 8000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Maintenance Bypass, Cybersecure Network Card, Extended Run, 4U Rack/Tower
9PX G2 8000VA 8000W 200-240V Input 120/240V Output Online Double-Conversion UPS - Hardwired Input, 18x 5-20R and 3x L6-30R Outlets, Cybersecure Network Card, Bypass, Extended Run, 7U Rack/Tower 9PX8KTF5G2 9PX8KTF5G2 9PX G2 8000VA 8000W 200-240V Input 120/240V Output Online Double-Conversion UPS - Hardwired Input, 18x 5-20R and 3x L6-30R Outlets, Cybersecure Network Card, Bypass, Extended Run, 7U Rack/Tower

Accessories

  Model Number Description
Extended Length Cable for 9PX G2 Extended Battery Modules (EBMs), 240V, 6 ft. (1.8 m) EBMCBL240RT EBMCBL240RT Extended Length Cable for 9PX G2 Extended Battery Modules (EBMs), 240V, 6 ft. (1.8 m)
2-Post Rack-Mount Installation Kit for Select UPS Systems RK2PC RK2PC 2-Post Rack-Mount Installation Kit for Select UPS Systems

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.