Part Number: 9PXEBM180RT
This Model has been retired and replaced by 9PXEBM180RTG2. An Owner's Manual and other information for the 9PXEBM180RT is available on the model support page
Features
Backup Battery Module Gives Your Compatible Eaton UPS System Extended Runtime
The 9PXEBM180RT offers extended battery runtime when used in conjunction with Eaton’s 9PX3K3UN, 9PX3K3UNP1, 9PX3K3UNP2, 9PX3K3UNTF5, 9PX5K, 9PX5KP1, 9PX5KP2, 9PX5KTF5, 9PX6K, 9PX6K-10, 9PX6KP1, 9PX6KP2 and 9PX6KTF5 UPS systems. It can also be daisy-chained for a maximum of four matching battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.
Supports 3U Rack or Tower Installation
This backup battery pack’s multi-use form factor supports mounting in 3U of space in an EIA-standard 19-inch rack using the included 4-post rail kit. You can also adapt it for tower installation using the included support stands.
Versatile Installation Options
For installation in 2-post rackmounts, one RK2PC mounting kit is required for each UPS, EBM, PPDM, or transformer.
System Requirements
Compatible only with Eaton’s 9PX3K3UN, 9PX3K3UNP1, 9PX3K3UNP2, 9PX3K3UNTF5, 9PX5K, 9PX5KP1, 9PX5KP2, 9PX5KTF5, 9PX6K, 9PX6K-10, 9PX6KP1, 9PX6KP2 and 9PX6KTF5 UPS systems
Package Includes
- 9PXEBM180RT 180V Extended Battery Module
- External battery cable, 1 ft. (0.3 m)
- Tower support stands
- Rack-mounting hardware
- Quick start guide
Specifications
OVERVIEW
UPC Code | 743172039279 |
INPUT
Input Phase | Single-Phase |
UPS Input Cord Length (ft.) | 1 |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
DC System Voltage (VDC) | 180 |
Internal UPS Replacement Battery Cartridge | 744-A1974 |
Battery Replacement Description | Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges. |
Battery Management | ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement) |
PHYSICAL
Primary Form Factor | Rackmount; Tower |
Rack Height | 3U |
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( RK2PC ) |
Minimum Required Rack Depth (inches) | 29 |
Unit Dimensions (hwd / in.) | 5.100 x 17.300 x 25.400 |
Unit Weight (lbs.) | 150.000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; EN 62040-2; NOM (Mexico); ICC-ES AC156 OSHPD Seismic Certified |
Product Compliance | FCC Part 15 Class A (USA); FCC (USA); CE (Europe); ENERGY STAR Qualified; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Extended Service Plans | ADVANCED DEPOT EXCHANGE
5-YEAR ON-SITE PLAN (US ONLY)
|
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images