Part Number: SPIKESTIK
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SPIKESTIK is available on the model support page
Overview
The SPIKESTIK Surge Suppressor has six right-angle outlets and a six-foot (1.8 meters) cord. The unit has 540 joules of surge energy absorption to handle the strongest surges.
Features
- 6 right-angle outlets
- 6-ft. (1.83 m) cord
- Surge energy absorption: 540 joules; 27,000 amps
- 15 amp circuit breaker
- EMI/RFI noise filtering
- Keyhole supports for wall mounting
- $20,000 Ultimate Lifetime Insurance (U.S., Canada & Puerto Rico only)
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
| UPC Code | 037332010292 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V (110-125V) |
| Input Cord Gauge Type | 14 gauge |
| Input Cord Gauge (AWG) | 14 |
| Voltage Compatibility (VAC) | 120 |
| Maximum Surge Amps | 36000 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 6 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (6) 5-15R |
| Circuit Breaker (amps) | 15 |
| Transformer Accommodation | (3) Yes |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED(s) | Yes |
| Switches | Two position on/off power switch |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 540 |
| AC Suppression Response Time | < 1 ns |
| Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
| AC Suppression Surge Current Rating | 27,000 amps |
| UL1449 Let Through Rating | 400V - UL Verified |
| EMI / RFI Filtering | Yes |
| Immunity | Conforms to IEE 587 / ANSI C62.41 |
| Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Material of Construction | Plastic |
| Power Cord Color | Gray |
| Housing Color | Gray |
| Mounting Holes or Slots | Yes |
| Slot or Hole Mount Measurement (Center to Center) | 114.6 mm |
| Outlets Measurement (Center to Center) | 28.6mm |
| Receptacle Color | Gray |
| Shipping Dimensions (hwd / in.) | 11.90 x 1.75 x 0.70 |
| Shipping Weight (lbs.) | 1.30 |
| Unit Dimensions (hwd / in.) | 10.250 x 2.700 x 1.520 |
| Unit Weight (lbs.) | 1.25 |
| Input Cord Color | Gray |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 21 (Canada); CAN/CSA-C22.2 No. 269.3 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $20,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| CLAMPUSBLK | Clamp-On Power Strip Holder, Black | |
| CLAMPUSW | Clamp-On Power Strip Holder, White |
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- 5 Questions to ask before buying a surge protector
https://tripplite.eaton.com/video/5-questions-to-ask-before-buying-a-surge-protector/998257
Product Images