Part Number: TLM626NS
- 6 outlets (including transformer outlets and 4 safety covers)
- 6-ft. (1.83 m) cord
- Rugged metal case
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This power strip safely distributes power to connected equipment in harsh environments. It provides a convenient source for multiple outlets wherever they're needed. Six outlets distribute AC power to a wide range of power tools, pumps, air compressors and more. Convenient transformer outlets accommodate multiple transformers without blocking other outlets. A six-foot (1.8-meter) grounded cord with integrated cord clip reaches distant outlets. A lighted on/off switch with integrated circuit breaker provides power control over connected equipment. Breaker protects against dangerous system overload. Four safety covers shield unused outlets from debris and accidental contact. A rugged metal case stands up to the harshest environments. Integrated keyhole slots on bottom panel provide convenient wall/desk mounting. Its bright yellow color alerts you and others that power cords and tools are in use.
Features
- 6 outlets distribute AC power to a wide range of power tools, pumps, air compressors and more.
- Convenient transformer outlets
- A 6-ft. (1.83 m) grounded cord with integrated cord clip reaches distant outlets.
- A lighted on/off switch with integrated circuit breaker provides power control over connected equipment. Breaker protects against dangerous system overload.
- 4 safety covers shield unused outlets from debris and accidental contact.
- A rugged metal case stands up to the harshest environments.
- Integrated keyhole slots on bottom panel provide convenient wall/desk mounting
- Its bright yellow color alerts you and others that power cords and tools are in use.
- OSHA color guidelines, outlined in Document 1910.145, alert users to hazardous situations, which may cause minor or moderate injury. This product complies with those guidelines.
Specifications
OVERVIEW
| UPC Code | 037332140173 |
| Product Type | Power Strip |
| Charging Form Factor | Strip |
| Device Compatibility | Chromebook; Computer; Laptop; Monitor/HDTV; Phone; Projector; Tablet; Video Game System |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 15A 120V |
| Input Cord Gauge Type | 14 gauge; SJT |
| Input Cord Gauge (AWG) | 14 AWG |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 6 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (6) 5-15R |
| Circuit Breaker (amps) | 15 |
| Overload Protection | 15A circuit breaker |
| Transformer Accommodation | (2) Yes |
| Outlet Orientation | Single row |
| Right-Angle Outlets | Yes |
| Outlet Safety Covers Detail | Includes 4 outlet safety covers |
PHYSICAL
| Color | Yellow; Black |
| Material of Construction | Metal |
| Power Cord Color | Yellow |
| Housing Color | Yellow; Black |
| Mounting Holes or Slots | Yes |
| Slot or Hole Mount Measurement (Center to Center) | 225mm |
| Outlets Measurement (Center to Center) | Distance between standard outlets = 1.19 in.; Distance between standard and transformer outlets = 1.77 in. |
| Receptacle Color | Black |
| Shipping Dimensions (hwd / in.) | 13.70 x 2.00 x 4.70 |
| Shipping Weight (lbs.) | 1.74 |
| Unit Dimensions (hwd / in.) | 12.230 x 2.300 x 1.280 |
| Unit Weight (lbs.) | 1.34 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 104°F (-15° to 40°C) |
| Operating Humidity Range | 20% to 85% RH |
| Storage Humidity Range | 0% to 90% RH |
FEATURES & SPECIFICATIONS
| Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL Listed |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images