Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Video Wall Controllers, Splitters, Multiviewers

DVI

Technology
  • Cat5/5e
  • Cat6
  • DisplayPort
  • DVI
  • Stereo Audio
  • VGA/SVGA
Type
  • Splitter
  • Extender Kit
Connector 1
  • DisplayPort
  • DMS-59
  • DVI
  • RJ45
Connector 2
  • DisplayPort
  • DMS-59
  • DVI
  • RJ45
MST Support
  • No
Input x Output
  • 1 x 2
  • 1 x 4
Max Resolution
  • 1080p
Eaton Video Wall Controllers, Splitters, Multiviewers - Part Number B116-002A

2-Port DVI Splitter with Audio and Signal Booster, Single-Link 1920x1200 at 60Hz/1080p (DVI F/2xF), TAA

  • Type: DVI
  • Technology: DVI; Stereo Audio
  • Type: Splitter
  • Connector 1: DVI-I (FEMALE)
  • Connector 2: (2) DVI-I (FEMALE)
More InfoCheck Prices
Eaton Video Wall Controllers, Splitters, Multiviewers - Part Number B157-002-DVI

2-Port DisplayPort to DVI Hub, DP1.2, TAA

  • Type: DVI
  • Technology: DVI; DisplayPort
  • Type: Splitter
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: (2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
More InfoCheck Prices
Eaton Video Wall Controllers, Splitters, Multiviewers - Part Number B140-002-DD

2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Dual-Display DVI-D, 200 ft. (60 m), TAA

  • Type: DVI
  • Technology: DVI; Cat5/5e; Cat6
  • Type: Splitter; Extender Kit
  • Connector 1: (2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Connector 2: (4) RJ45 (FEMALE)
More InfoCheck Prices
Eaton Video Wall Controllers, Splitters, Multiviewers - Part Number P564-001

DVI Y Splitter Cable, Digital Monitors (DVI-D M to 2x F), 1 ft. (0.31 m)

  • Type: DVI
  • Technology: DVI
  • Type: Splitter
  • Connector 1: DVI-D DUAL LINK (MALE)
  • Connector 2: (2) DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
More InfoCheck Prices
Eaton Video Wall Controllers, Splitters, Multiviewers - Part Number B116-004A

4-Port DVI Splitter with Audio and Signal Booster - Single-Link DVI-I, 1920 x 1200 (1080p) @ 60 Hz, TAA

  • Type: DVI
  • Technology: DVI; Stereo Audio
  • Type: Splitter
  • Connector 1: DVI-I (FEMALE)
  • Connector 2: (4) DVI-I (FEMALE)
More InfoCheck Prices
Eaton Video Wall Controllers, Splitters, Multiviewers - Part Number P576-001

DMS-59 to Dual DVI Splitter Y Cable (M to 2x DVI-I F), 1 ft. (0.31 m)

  • Type: DVI
  • Technology: DVI
  • Type: Splitter
  • Connector 1: DMS59 (MALE)
  • Connector 2: (2) DVI-I DUAL LINK (FEMALE)
More InfoCheck Prices
Eaton Video Wall Controllers, Splitters, Multiviewers - Part Number B116-002A-INT

2-Port DVI Splitter with Audio and Signal Booster, Single-Link 1080p @ 60 Hz (DVI-D F/2xF), International Plug Adapters, TAA

  • Type: DVI
  • Technology: DVI; Stereo Audio
  • Type: Splitter
  • Connector 1: DVI-D (FEMALE)
  • Connector 2: (2) DVI-D (FEMALE)
More InfoCheck Prices
Eaton Video Wall Controllers, Splitters, Multiviewers - Part Number B140-004

4-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60 m), TAA

  • Type: DVI
  • Technology: DVI; Cat5/5e; Cat6
  • Type: Splitter; Extender Kit
  • Connector 1: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Connector 2: (4) RJ45 (FEMALE)
More InfoCheck Prices
Eaton Video Wall Controllers, Splitters, Multiviewers - Part Number B140-002

2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60 m), TAA

  • Type: DVI
  • Technology: DVI; Cat5/5e; Cat6
  • Type: Splitter; Extender Kit
  • Connector 1: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Connector 2: (2) RJ45 (FEMALE)
More InfoCheck Prices
Eaton Video Wall Controllers, Splitters, Multiviewers - Part Number P564-06N-DV

DVI Y Splitter Cable, Digital and VGA Monitors (DVI-I M to DVI-D F and HD15 F) 6-in. (15.24 cm)

  • Type: DVI
  • Technology: DVI; VGA/SVGA
  • Type: Splitter
  • Connector 1: DVI-I DUAL LINK (MALE)
  • Connector 2: DVI-D DUAL LINK (FEMALE)
More InfoCheck Prices

Need Help Finding DVI Video Splitters & Multiviewers?

Tripp Lite offers DVI Video Splitters that can display the same image on 2 DVI monitors, extend the desktop across them or combine both into one large monitor. Great for digital signage in schools, churches, conference rooms, trade shows and retail outlets.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.