Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Cisco Console Rollover Cables

USB-A to RJ45

Technology
  • Cat5/5e
  • Serial
  • USB
Length (ft)
  • 3 - 6
  • 7 - 15
Eaton Cisco Console Rollover Cables - Part Number U209-006-RJ45-X

USB-A to RJ45 Serial Rollover Cable (M/M) - Cisco Compatible, 250 Kbps, 6 ft. (1.83 m), Gray

  • Type: USB-A to RJ45
  • Length (ft): 3 - 6
  • Color: Gray
More InfoCheck Prices
Eaton Cisco Console Rollover Cables - Part Number U209-006-RJ45XC

USB-C to RJ45 Serial Rollover Cable (M/M) - Cisco Compatible, 250 Kbps, 6 ft. (1.8 m)

  • Type: USB-A to RJ45
  • Technology: Serial; USB
  • Length (ft): 3 - 6
  • Color: Black
More InfoCheck Prices
Eaton Cisco Console Rollover Cables - Part Number U009-010-RJ45-X

USB-A to RJ45 Rollover Console Cable (M/M) - Cisco Compatible, 250 Kbps, 10 ft. (3.05 m), Black

  • Type: USB-A to RJ45
  • Technology: Cat5/5e; USB
  • Length (ft): 7 - 15
  • Color: Black
More InfoCheck Prices
Eaton Cisco Console Rollover Cables - Part Number U009-006-RJ45-X

USB-A to RJ45 Rollover Console Cable (M/M) - Cisco Compatible, 250 Kbps, 6 ft. (1.83 m), Black

  • Type: USB-A to RJ45
  • Technology: Cat5/5e; USB
  • Length (ft): 3 - 6
  • Color: Black
More InfoCheck Prices
Eaton Cisco Console Rollover Cables - Part Number U009-015-RJ45-X

USB-A to RJ45 Rollover Console Cable (M/M) - Cisco Compatible, 250 Kbps, 15 ft. (4.57 m), Black

  • Type: USB-A to RJ45
  • Technology: Cat5/5e; USB
  • Length (ft): 7 - 15
  • Color: Black
More InfoCheck Prices

Need Help Finding USB-A to RJ45 Cisco Console Rollover Cables?

Tripp Lite's USB-A to RJ45 Cisco Console Rollover Cables connect your computer or laptop's USB port to the RJ45 input on a new or older Cisco router, server, switch or other Cisco networking equipment.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.