Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Server Racks & Cabinets

Style
  • 4-Post
  • Floor-Standing
  • Wall-Mount
Rack Height
  • 0U
  • 2U
  • 3U
  • 4U
  • 5U
  • 6U
  • 8U
  • 9U
  • 10U
  • 12U
  • 13U
  • 14U
  • 15U
  • 16U
  • 18U
  • 21U
  • 22U
  • 24U
  • 25U
  • 26U
  • 33U
  • 42U
  • 44U
  • 45U
  • 48U
  • 50U
  • 51U
  • 52U
  • 58U
Rack Depth
  • Deep
  • Extra Deep
  • Mid
  • Shallow
  • Standard
Max Device Depth (in.)
  • 5.75
  • 9
  • 11.5
  • 12.00
  • 12.75
  • 15
  • 16.25
  • 16.5
  • 17.00
  • 18
  • 18.24
  • 19.4
  • 20
  • 20.5
  • 21.00
  • 22
  • 23
  • 23.5
  • 24.00
  • 24.5
  • 25
  • 27
  • 28
  • 29.4
  • 30
  • 31
  • 32
  • 32.5
  • 34
  • 35
  • 35.25
  • 36
  • 37
  • 41
  • 42
  • 42.95
  • 44
  • 46
  • 47.16
  • 48
  • 48.7
  • 54
Weight Capacity (lbs.)
  • 35
  • 60
  • 75
  • 110
  • 150
  • 175
  • 200
  • 250
  • 350
  • 400
  • 500
  • 550
  • 750
  • 800
  • 1000
  • 2000
  • 2400
  • 3000
  • 3500
  • 5000
Device Compatibility
  • Computer
  • DVR
  • Network Switch
  • Patch Panel
  • PDU
  • Router
  • Server
  • UPS
  • AI Server (extra deep)
Eaton Server Racks & Cabinets - Part Number SR42UB

SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW6U

SmartRack 6U Low-Profile Switch-Depth Wall-Mount Mini Rack Enclosure

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 16.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW12US

SmartRack 12U Low-Profile Switch-Depth Wall-Mount Small Rack Enclosure, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Product Advisor

Accessories for Server Racks & Cabinets

We have a range of accessories designed to work with our Server Racks & Cabinets. Check them out!

Eaton Server Racks & Cabinets - Part Number SR25UB

25U SmartRack Standard-Depth Half-Height Server Rack Enclosure, Doors and Side Panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 25U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR24UB

SmartRack 24U Mid-Depth Half-Height Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 24U
  • Rack Depth: Mid
  • Max Device Depth (in.): 32.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW9U

SmartRack 9U Low-Profile Switch-Depth Wall-Mount Mini Rack Enclosure

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 9U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 16.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW18USDP

SmartRack 18U UPS-Depth Wall-Mount Half-Height Rack Enclosure, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 18U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 24.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR48UB

48U SmartRack Standard-Depth Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW10US

SmartRack 10U Low-Profile Switch-Depth Wall-Mount Small Rack Enclosure, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 10U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR45UB

45U SmartRack Standard-Depth Server Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW15US

SmartRack 15U Low-Profile Switch-Depth Wall-Mount Half-Height Rack Enclosure, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 15U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBEIS

SmartRack 42U Standard-Depth Rack Enclosure Cabinet for Harsh Environments

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW12USDP

SmartRack 12U UPS-Depth Wall-Mount Small Rack Enclosure, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 24.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBDPWD

42U SmartRack Deep and Wide Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Deep
  • Max Device Depth (in.): 42
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR12UB

SmartRack 12U Mid-Depth Small Rack Enclosure

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 12U
  • Rack Depth: Mid
  • Max Device Depth (in.): 32.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR18UB

SmartRack 18U Mid-Depth Half-Height Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 18U
  • Rack Depth: Mid
  • Max Device Depth (in.): 32.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWF6U36

SmartRack 6U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Standard
  • Max Device Depth (in.): 36
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW12US33

SmartRack 12U Server-Depth Wall-Mount Small Rack Enclosure, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Mid
  • Max Device Depth (in.): 32.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBDP

42U SmartRack Deep Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Deep
  • Max Device Depth (in.): 42
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW12U

SmartRack 12U Low-Profile Switch-Depth Wall-Mount Small Rack Enclosure

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 16.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR2POST

45U SmartRack 2-Post Open Frame Rack, 800 lbs (362.9 kgs) Capacity - Organize and Secure Network Rack Equipment

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Extra Deep
  • Max Device Depth (in.): 48
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWO8U22

SmartRack 8U/12U/22U Expandable Flat-Pack Low-Profile Switch-Depth Wall-Mount 2-Post Open Frame Rack

  • Type: Open-Frames
  • Style: Wall-Mount
  • Rack Height: 22U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 18.24
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR4POST

45U SmartRack 4-Post Open Frame Rack, 1000 lbs (453.6 kgs) Capacity - Organize and Secure Network Rack Equipment

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Standard
  • Max Device Depth (in.): 36
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW18US

SmartRack 18U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 18U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices

Server Racks and Network Cabinets

A server rack is a piece of equipment used to organize, secure, and store multiple servers in a data center or other IT environment. It is a standardized metal frame with mounting spaces (U spaces) for servers and other equipment, and is designed to support and protect these devices. Server racks come in various sizes and can be free-standing or mounted to a wall. They are also typically equipped with cable management systems to help organize and protect the many cables and power cords that are used to connect the servers and other equipment. By consolidating multiple servers into a single rack, data centers and IT environments can optimize space utilization and improve the overall efficiency of their operations.

We have over 150 floor-standing and wall mount server cabinets and network racks, so chances are we have a rack with the features you need. If we can help you find the perfect rack for your data center or network closet, please contact us!

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.