Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SR48UBDPWD8

SmartRack 48U Deep Extra-Wide Rack Enclosure Cabinet, Doors and Side Panels Included

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; Patch Panel; Server; UPS
Rack Type
Enclosure
PHYSICAL
Color
Black
Material of Construction
Cold-rolled steel with powder-coated finish
Rack Height
48U
Rack Depth
Deep
Maximum Device Depth (in.)
46
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
89.000 x 31.500 x 48.500
Unit Weight (lbs.)
411
Weight Capacity - Rolling (lbs.)
2250
Weight Capacity - Stationary (lbs.)
3500
Number of Vertical Mounting Rails
4
Assembly Required
No
Cable Entry/Exit
Cable access holes in roof. Open bottom.
 
FEATURES & SPECIFICATIONS
Grounding Details
Ground wires on front and rear doors
Built-in Cable Management
No
Leveling Feet
Yes
Extra Wide
Yes
Locking
Yes
Pre-Installed Casters
Yes
Outdoor Use
No
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); UL 62368-1
Product Compliance
CE (Europe); RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRH482446W

SmartRack 48U Deep Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

More Info
Check Prices
OVERVIEW
Device Compatibility
PDU; Patch Panel; Server; UPS; AI Server (extra deep)
Rack Type
Enclosure
PHYSICAL
Color
White
Material of Construction
Steel
Rack Height
48U
Rack Depth
Deep
Maximum Device Depth (in.)
46
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
90.007 x 23.622 x 49.238
Unit Weight (lbs.)
557
Weight Capacity - Rolling (lbs.)
3500
Weight Capacity - Stationary (lbs.)
5000
Number of Vertical Mounting Rails
4
Assembly Required
No
 
Factory Preset Rack Depth (in.)
34.5
FEATURES & SPECIFICATIONS
Grounding Details
Front and rear door frames
Built-in Cable Management
No
Leveling Feet
Yes
Extra Wide
No
Locking
Yes
Pre-Installed Casters
Yes
Outdoor Use
No
STANDARDS & COMPLIANCE
Product Certifications
UL 62368-1; UL 2416
Product Compliance
CE (Europe); EIA/ECA-310-E; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRH483246W

SmartRack 48U Deep Extra-Wide Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

More Info
Check Prices
OVERVIEW
Device Compatibility
AI Server (extra deep); PDU; Patch Panel; Server; UPS
Rack Type
Enclosure
PHYSICAL
Color
White
Material of Construction
Steel
Rack Height
48U
Rack Depth
Deep
Maximum Device Depth (in.)
46
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
90.007 x 31.496 x 49.238
Unit Weight (lbs.)
528
Weight Capacity - Rolling (lbs.)
3500
Weight Capacity - Stationary (lbs.)
5000
Number of Vertical Mounting Rails
4
Assembly Required
No
 
Factory Preset Rack Depth (in.)
34.5
FEATURES & SPECIFICATIONS
Grounding Details
Front and rear door frames
Built-in Cable Management
No
Leveling Feet
Yes
Extra Wide
Yes
Locking
Yes
Pre-Installed Casters
Yes
Outdoor Use
No
STANDARDS & COMPLIANCE
Product Certifications
UL 62368-1; UL 2416
Product Compliance
CE (Europe); EIA/ECA-310-E; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.