Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA ETN-ENC482442S

Eaton Paramount 48U Server Rack Enclosure - 42 in. Depth, Doors Included, No Side Panels, TAA

More Info
OVERVIEW
Device Compatibility
Server; Network Switch; Router; UPS; PDU; Patch Panel
Rack Type
Enclosure
PHYSICAL
Color
Black
Material of Construction
Powder Coated Steel
Rack Height
48U
Rack Depth
Standard
Factory Preset Rack Depth (in.)
29.25
Maximum Device Depth (in.)
36
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
91.000 x 24.000 x 42.000
Unit Weight (lbs.)
336
Weight Capacity - Rolling (lbs.)
2000
Weight Capacity - Stationary (lbs.)
3000
Number of Vertical Mounting Rails
4
FEATURES & SPECIFICATIONS
Grounding Details
Front and back doors, rails, top and divider panels
Built-in Cable Management
Yes
Extra Wide
No
Locking
Yes
Lock Type
Key
Pre-Installed Casters
Yes
PDU Mounting Bracket
Yes
Airflow Management
Brush strips; Rubber grommets; High flow perforated doors
STANDARDS & COMPLIANCE
Product Compliance
EIA/ECA-310-E; RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Product Warranty Period (International)
Lifetime limited warranty
TAA ETN-ENC483042S

Eaton Paramount 48U Server Rack Enclosure - Wide, 42 in. Depth, Doors Included, No Side Panels, TAA

More Info
OVERVIEW
Device Compatibility
Server; Network Switch; Router; UPS; PDU; Patch Panel
Rack Type
Enclosure
PHYSICAL
Color
Black
Material of Construction
Powder Coated Steel
Rack Height
48U
Rack Depth
Standard
Factory Preset Rack Depth (in.)
29.25
Maximum Device Depth (in.)
36
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
91.000 x 30.000 x 42.000
Unit Weight (lbs.)
380
Weight Capacity - Rolling (lbs.)
2000
Weight Capacity - Stationary (lbs.)
3000
Number of Vertical Mounting Rails
4
FEATURES & SPECIFICATIONS
Grounding Details
Front and back doors, rails, top and divider panels
Built-in Cable Management
Yes
Extra Wide
Yes
Locking
Yes
Lock Type
Key
Pre-Installed Casters
Yes
PDU Mounting Bracket
Yes
Airflow Management
Brush strips; Rubber grommets; High flow perforated doors
STANDARDS & COMPLIANCE
Product Compliance
EIA/ECA-310-E; RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Product Warranty Period (International)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.