Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA ETN-ENC482448S

Eaton Paramount 48U Server Rack Enclosure - 48 in. Depth, Doors Included, No Side Panels, TAA

More Info
OVERVIEW
Device Compatibility
Server; Network Switch; Router; UPS; PDU; Patch Panel
Rack Type
Enclosure
PHYSICAL
Color
Black
Material of Construction
Powder Coated Steel
Rack Height
48U
Rack Depth
Standard
Factory Preset Rack Depth (in.)
29.25
Maximum Device Depth (in.)
41
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
91.000 x 24.000 x 48.000
Unit Weight (lbs.)
350
Weight Capacity - Rolling (lbs.)
2000
Weight Capacity - Stationary (lbs.)
3000
Number of Vertical Mounting Rails
4
 
FEATURES & SPECIFICATIONS
Grounding Details
Front and back doors, rails, top and divider panels
Built-in Cable Management
Yes
Extra Wide
No
Locking
Yes
Lock Type
Key
Pre-Installed Casters
Yes
PDU Mounting Bracket
Yes
Airflow Management
Brush strips; Rubber grommets; High flow perforated doors
 
 
STANDARDS & COMPLIANCE
Product Compliance
EIA/ECA-310-E; RoHS; Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Product Warranty Period (International)
Lifetime limited warranty
TAA ETN-ENC483048S

Eaton Paramount 48U Server Rack Enclosure - Wide, 48 in. Depth, Doors Included, No Side Panels, TAA

More Info
OVERVIEW
Device Compatibility
Server; Network Switch; Router; UPS; PDU; Patch Panel
Rack Type
Enclosure
PHYSICAL
Color
Black
Material of Construction
Powder Coated Steel
Rack Height
48U
Rack Depth
Standard
Factory Preset Rack Depth (in.)
29.25
Maximum Device Depth (in.)
41
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
91.000 x 30.000 x 48.000
Unit Weight (lbs.)
394
Weight Capacity - Rolling (lbs.)
2000
Weight Capacity - Stationary (lbs.)
3000
Number of Vertical Mounting Rails
4
 
FEATURES & SPECIFICATIONS
Grounding Details
Front and back doors, rails, top and divider panels
Built-in Cable Management
Yes
Extra Wide
Yes
Locking
Yes
Lock Type
Key
Pre-Installed Casters
Yes
PDU Mounting Bracket
Yes
Airflow Management
Brush strips; Rubber grommets; High flow perforated doors
 
 
STANDARDS & COMPLIANCE
Product Compliance
EIA/ECA-310-E; RoHS; Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Product Warranty Period (International)
Lifetime limited warranty
SRH482442W

SmartRack 48U Standard-Depth Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

More Info
Check Prices
OVERVIEW
Device Compatibility
PDU; Patch Panel; Server; UPS; AI Server (extra deep)
Rack Type
Enclosure
PHYSICAL
Color
White
Material of Construction
Steel
Rack Height
48U
Rack Depth
Standard
Factory Preset Rack Depth (in.)
29.5
Maximum Device Depth (in.)
41
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
90.007 x 23.622 x 44.165
Unit Weight (lbs.)
512
Weight Capacity - Rolling (lbs.)
3500
Weight Capacity - Stationary (lbs.)
5000
Number of Vertical Mounting Rails
4
Assembly Required
No
FEATURES & SPECIFICATIONS
Grounding Details
Front and rear door frames
Built-in Cable Management
No
Extra Wide
No
Locking
Yes
 
Pre-Installed Casters
Yes
 
 
Leveling Feet
Yes
Outdoor Use
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); EIA/ECA-310-E; RoHS; UKCA
Product Certifications
UL 62368-1; UL 2416
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
 
SRH483242W

SmartRack 48U Standard-Depth Extra-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

More Info
Check Prices
OVERVIEW
Device Compatibility
PDU; Patch Panel; Server; UPS; AI Server (extra deep)
Rack Type
Enclosure
PHYSICAL
Color
White
Material of Construction
Steel
Rack Height
48U
Rack Depth
Standard
Factory Preset Rack Depth (in.)
29.5
Maximum Device Depth (in.)
41
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
90.007 x 31.496 x 44.165
Unit Weight (lbs.)
450
Weight Capacity - Rolling (lbs.)
3500
Weight Capacity - Stationary (lbs.)
5000
Number of Vertical Mounting Rails
4
Assembly Required
No
FEATURES & SPECIFICATIONS
Grounding Details
Front and rear door frames
Built-in Cable Management
No
Extra Wide
Yes
Locking
Yes
 
Pre-Installed Casters
Yes
 
 
Leveling Feet
Yes
Outdoor Use
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); EIA/ECA-310-E; RoHS; UKCA
Product Certifications
UL 62368-1; UL 2416
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.