Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRH482454W

SmartRack 48U Extra-Deep Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

More Info
Check Prices
OVERVIEW
Device Compatibility
AI Server (extra deep); PDU; Patch Panel; Server; UPS
Rack Type
Enclosure
PHYSICAL
Color
White
Material of Construction
Steel
Rack Height
48U
Rack Depth
Extra Deep
Factory Preset Rack Depth (in.)
43
Maximum Device Depth (in.)
54
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
90.007 x 23.622 x 58.038
Unit Weight (lbs.)
582
Weight Capacity - Rolling (lbs.)
3500
Weight Capacity - Stationary (lbs.)
5000
Number of Vertical Mounting Rails
4
Assembly Required
No
FEATURES & SPECIFICATIONS
Grounding Details
Front and rear door frames
Built-in Cable Management
No
Leveling Feet
Yes
Extra Wide
No
Locking
Yes
Pre-Installed Casters
Yes
Outdoor Use
No
STANDARDS & COMPLIANCE
Product Certifications
UL 62368-1; UL 2416
Product Compliance
CE (Europe); EIA/ECA-310-E; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRH483254W

SmartRack 48U Extra-Deep Extra-Wide Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

More Info
Check Prices
OVERVIEW
Device Compatibility
AI Server (extra deep); PDU; Patch Panel; Server; UPS
Rack Type
Enclosure
PHYSICAL
Color
White
Material of Construction
Steel
Rack Height
48U
Rack Depth
Extra Deep
Factory Preset Rack Depth (in.)
43
Maximum Device Depth (in.)
54
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
90.007 x 31.496 x 58.038
Unit Weight (lbs.)
602
Weight Capacity - Rolling (lbs.)
3500
Weight Capacity - Stationary (lbs.)
5000
Number of Vertical Mounting Rails
4
Assembly Required
No
FEATURES & SPECIFICATIONS
Grounding Details
Front and rear door frames
Built-in Cable Management
No
Leveling Feet
Yes
Extra Wide
Yes
Locking
Yes
Pre-Installed Casters
Yes
Outdoor Use
No
STANDARDS & COMPLIANCE
Product Certifications
UL 62368-1; UL 2416
Product Compliance
CE (Europe); EIA/ECA-310-E; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.