Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects critical components, such as computers, network adapters, routers, servers, modems, hubs and switches, in Gigabit Ethernet networks. Recommended for distributing data, voice and video in high-density data centers.

  • Rated for 550 MHz/1 Gbps communications
  • Snagless RJ45 connectors protect against broken tabs
  • Meets Cat6 TIA/EIA standards
  • High-quality 24 AWG stranded copper wire
  • Reduces impedance and structural return loss

Features

Perfect Solution for Your Cat6 Gigabit Ethernet Networking Needs
  • Ideal for connecting computers, network adapters, routers, servers, modems, hubs and switches in high-density data centers
  • Designed for 10/100/1000 Base-T, 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice, Token Ring Type 3 and EIA/TIA applications
  • Ensures peak performance throughout your LAN
  • Rated for 550 MHz/1 Gbps communications
  • Reduces impedance and structural return loss compared to standard 100 MHz wire

Snagless RJ45 Male Connectors
  • Molded snagless boots prevent locking tabs from damage during installation

Premium Construction for Superior Performance
  • High-quality 24 AWG 4-pair stranded copper wire
  • Minimal near-end crosstalk ensures a strong signal
  • Integral strain relief protects cable and connectors from stress and cracking
  • Rugged PVC jacket stands up to long-term use

Meets Top Cabling Standards
  • Meets Cat6 TIA/EIA standards
  • Meets most other current industry standards, including IEEE 802.3ab, 802.5, ISO/IEC 11801 and ETL (Cat6 draft 11)

System Requirements

For 1000 Base-T (1Gbps Ethernet), 10/100 Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring TYPE 3 applications as well as EIA/TIA applications.

Package Includes

    • N201-006-WH Cat6 Gigabit Snagless Molded UTP Patch Cable (RJ45 M/M), White, 6 ft.
    RoHS compliant PoE compatible

    Specifications

    OVERVIEW
    UPC Code037332202666
    TechnologyCat6
    CONNECTIONS
    PoE Capability  30W (802.3at)
    Side A - Connector 1RJ45 (MALE)
    Side B - Connector 1RJ45 (MALE)
    Contact Plating  Gold
    PoE TypeType 2 PoE+ (30W, IEEE 802.3at)
    Connector TypeSnagless; Molded
    Wiring ConfigurationEIA/TIA 568B
    PHYSICAL
    Cable Jacket ColorWhite
    Cable Jacket MaterialPVC
    Cable Jacket RatingCM
    Cable ShieldingUTP
    Cable Outer Diameter (OD)6.0 mm
    Number of Conductors4 Pair
    Conductor MaterialStranded Copper
    Conductor Gauge24 AWG
    Cable Length (ft.)6
    Cable Length (in.)72
    Shipping Dimensions (hwd / in.)0.50 x 6.90 x 9.00
    Shipping Weight (lbs.)0.20
    Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
    ENVIRONMENTAL
    Operating Temperature Range14° to 122°F (-10° to 50°C)
    Storage Temperature Range5° to 140°F (-15° to 60°C)
    Operating Humidity Range0% to 90% RH, Non-Condensing
    Storage Humidity Range0% to 90% RH, Non-Condensing
    COMMUNICATIONS
    Bandwidth per TIA Standard250 MHz
    Maximum Bandwidth as Tested500 MHz
    Network Compatibility1 Gbps (Gigabit)
    IEEE Standards Supported802.3an; 802.3at
    FEATURES & SPECIFICATIONS
    Snagless ConnectorYes
    STANDARDS & COMPLIANCE
    Product CertificationsUL Listed; cUL Listed
    Product ComplianceCE (Europe); RoHS; IEEE 802.3an 10GBase-T; IEEE 802.3at PoE+; REACH; UKCA
    WARRANTY & SUPPORT
    Product Warranty Period (Worldwide)Lifetime limited warranty

    Questions & Answers

    Molded and snagless cables both feature identical RJ-45 termination styles and offer equivalent performance.

    • Molded cables bond the RJ-45 connector and cable with a molded boot, leaving the connector's lock exposed. They are best suited for environments with few connection/reconnection cycles, such as areas that are difficult to reach.
    • Snagless cables have a protective flap on the boot to safeguard the RJ-45 connector's lock, making them ideal for settings where the plug is frequently unplugged.

    You should not need to choose between molded and snagless. Many cables have both features.

    Was this information helpful? Yes No
    Need more help? Contact Technical Support
    Ask a Question

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.