Part Number: PS-615-HGDG
This Model has been retired and replaced by PS-415-HGULTRA. An Owner's Manual and other information for the PS-615-HGDG is available on the model support page
Features
UL 2930 Medical-Grade Power Strip Approved for Patient Care Vicinities
The PS-615-HGDG features six NEMA 5-15R-HG "green dot" hospital-grade outlets that supply power to medical equipment used inside patient care vicinities, including operating rooms, therapy rooms and imaging environments. It meets UL 2930 standards with a NEMA 5-15P-HG plug that provides redundant ground connection. The innovative input plug eliminates the need for an additional ground wire, which reduces cable clutter, the risk of potential shock and risk tripping to a patient in the event of a ground fault.
Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The Safe-IT™ power strip is protected by an antimicrobial coating that helps resist the growth of bacteria, viruses, fungi, mold and mildew.
Premium Safety Features Help Ensure Proper Power Connections
With no central power switch, this power strip presents no danger of accidental shutoff and cutting off power to essential devices. Resettable 15-amp circuit breakers protect connected equipment against overloads. Locking plastic safety covers are included to block access to unused outlets.
Ready for Installation in Demanding Medical Environments
The 15-foot cord allows positioning the power strip medical deivce away from a standard NEMA 5-15R duplex wall outlet. Built-in mounting flanges and integrated keyhole slots let you mount the all-metal housing to benches, stands, mobile carts, IV poles or other areas containing multiple cord-and-plug-connected medical electrical equipment used in patient care vicinities.
Specifications
OVERVIEW
| UPC Code | 037332261687 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 15A 120V |
| Input Plug Features | Hospital Grade Plug |
| Input Cord Gauge Type | 10 gauge; 12 gauge; SJT |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P-HG |
| Input Plug Type Details | Redundant (double) ground connection |
| Input Cord Length (ft.) | 15 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (6) 5-15R-HG |
| Circuit Breaker (amps) | 15 |
| Overload Protection | 2 x 15amp breakers (1 line, 1 neutral) |
| Transformer Accommodation | (2) Yes |
| Outlet Orientation | Single row of 6 |
USER INTERFACE, ALERTS & CONTROLS
| Switches | No power switch |
PHYSICAL
| Color | White |
| Material of Construction | Metal |
| Power Cord Color | White |
| Form Factors Supported | IV poles, mobile carts, crash carts and mobile medical workstations |
| Housing Color | White |
| Mounting Holes or Slots | Yes |
| Slot or Hole Mount Measurement (Center to Center) | Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm |
| Outlets Measurement (Center to Center) | Inner outlets = 1.27 in. |
| Receptacle Color | White |
| Shipping Dimensions (hwd / in.) | 3.43 x 10.43 x 17.60 |
| Shipping Weight (lbs.) | 6.23 |
| Unit Dimensions (hwd / in.) | 1.860 x 2.500 x 13.630 |
| Unit Weight (lbs.) | 2.25 |
| Mounting Details | Includes flanges |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 122°F (-10° to 50°C) |
| Operating Humidity Range | 10% to 90% RH |
| Storage Humidity Range | 5% to 95% RH |
FEATURES & SPECIFICATIONS
| Antimicrobial | Yes |
| Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | NFPA 99; UL 2930 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
A plug with a double ground creates a redundancy in the grounding path. If a malfunction or insulation breakdown occurs, the grounding point terminal or jack provides a secondary path of least resistance for the current, thereby reducing the potential risk of electric shock to a patient.
Documents & Downloads
Documentation
Product Literature
Product Images