Part Number: P168-000
- Change Male ended Displayport cable to Female
- Extend two Displayport cables
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Compact Displayport F/F gender changer / coupler is designed to allow you to change a Displayport Male port into a Displayport Female port. Can also be used to extend a Displayport cable. Gold plated contacts and connectors offer superior conductivity.
Specifications
OVERVIEW
| UPC Code | 037332161260 |
| Technology | DisplayPort |
VIDEO
| Chroma Sub Sampling | 4:4:4 |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (FEMALE) |
| Side B - Connector 1 | DISPLAYPORT (FEMALE) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.04 |
FEATURES & SPECIFICATIONS
| Displayport Specification | 1.2 |
| HDCP Specification | 2.2 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
| P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) | |
| P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) | |
| P580-015 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images