Part Number: P139-06N-DP4K6B
Mini DisplayPort adapter connects your 4K DisplayPort display to the mDP or Thunderbolt 1 or 2 port on your laptop, smartphone or tablet.
- Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
- Saves you the expense of buying a new mDP monitor
- Foil and braid shielding protects against line noise that can distort or destroy data
- Gold-plated contacts guarantee a clear transmission free of interference
- Easy installation with plug-and-play operation—no software required
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
This Keyspan® Mini DisplayPort to DisplayPort cable plugs into the mDP or Thunderbolt 1 or 2 port on your tablet, laptop, Chromebook, MacBook, smartphone or PC. By connecting the other end to the DisplayPort cable leading to the DisplayPort input on your monitor, projector or television, you can transmit mDP audio and video without the expense of buying a new mDP display.
Transmits Crystal-Clear 4K Video and Digital Audio
This Mini DisplayPort adapter is ideal for transmitting digital audio and 4K video to a large display, such as an HDTV or digital sign. The six-inch cable supports Ultra High Definition video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz.
Boldly Constructed for Superior Performance
Molded nickel-plated connectors with corrosion-resistant gold-plated contacts provide maximum conductivity and minimum data loss to guarantee a clear transmission free of interference. Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.
Ready to Use Right Out of the Package
The plug-and-play Mini DisplayPort to DisplayPort cable requires no software, drivers or external power. The compact six-inch unit fits easily into a pocket, briefcase or laptop bag for connecting on the go.
Lifetime Warranty and Environmentally Responsible Design
The P139-06N-DP4K6B comes with a lifetime warranty. It’s manufactured in compliance with strict RoHS specifications.
System Requirements
- Source device with Mini DisplayPort or Thunderbolt 1 or 2 output
- Display device with DisplayPort input
Package Includes
- P139-06N-DP4K6B Mini DisplayPort to DisplayPort Adapter—4K x 2K @ 60 Hz, Keyspan, Black, 6 in.
Specifications
OVERVIEW
| UPC Code | 037332210692 |
| Product Type | Video Adapter |
| Technology | DisplayPort |
CONNECTIONS
| Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
| Side B - Connector 1 | DISPLAYPORT (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Length (ft.) | 0.5 |
| Cable Length (in.) | 6 |
| Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
| Shipping Weight (lbs.) | 0.20 |
FEATURES & SPECIFICATIONS
| HDCP Specification | 2.2 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P580-001 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 1 ft. (0.31 m) | |
| P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
| P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) | |
| P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images