Part Number: P024-006-GY-HG
- Recommended for connecting devices to power outlets outside patient-care vicinities
- 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
- 6-ft. (1.83 m) extension cord replaces or upgrades power cord provided by manufacturer
- 5-15P-HG plug connects to AC power; 5-15R-HG end connects to device's input cord
- Color-coded gray for fast, easy identification in a crowded PDU, UPS or surge protector
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332200136 |
| Device Compatibility | Mobile Cart; Computer; Printer; Monitor/HDTV; Server; UPS; PDU |
| Country/Region | North America |
INPUT
| Maximum Input Amps | 15 |
| Voltage Compatibility (VAC) | 125 |
CONNECTIONS
| Side A - Connector 1 | NEMA 5-15P |
| Side B - Connector 1 | NEMA 5-15R |
PHYSICAL
| Plug Color | Gray |
| Cable Jacket Color | Gray |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | FT2 |
| Power Cord Jacket Type | SJT |
| Cable Outer Diameter (OD) | 9.2mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 14 |
| Cable Length (ft.) | 6 |
| Shipping Dimensions (hwd / in.) | 13.80 x 10.90 x 0.50 |
| Shipping Weight (lbs.) | 0.80 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 20% to 80% RH |
| Storage Humidity Range | 20% to 80% RH |
FEATURES & SPECIFICATIONS
| High Voltage | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL Listed |
| Product Compliance | RoHS |