Part Number: P022AB-015-HG
Hospital-grade extension cord with antibacterial properties connects two devices with 5-15P-HG/5-15R-HG power connectors in a hospital, lab or clinic.
- Recommended for connecting devices to power outlets outside patient care vicinities
- Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph
- Adds 15 ft. to your existing power connection to allow great flexibility in placing devices
- 5-15P-HG plug connects to AC power; 5-15R-HG end connects to device's input cord
- Tested to ANSI/UL 62 and 817 and CAN/CSA C22.2 no. 21 and 49 standards
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Hospital-Grade Extension Cord is a Safe Solution for Medical Facilities
This Safe-IT™ hospital-grade power cord is designed for computers, mobile carts, printers, scanners, monitors and other compatible hospital equipment within a healthcare facility. It features a NEMA 5-15R-HG end for connecting to a device and a NEMA 5-15P-HG plug for connecting to a hospital-grade AC power source located outside patient care vicinities. The 15-foot (4.6-meter) length allows you great flexibility in placing equipment with respect to the power outlet.
Provides Extra Protection Against Certain Bacteria
The connectors and PVC jacket are constructed using an antibacterial material that is effective in inhibiting the growth of Escherichia coli (E. coli) and Staphylococcus aureus (staph). This added protection makes this cable an ideal solution for medical environments, such as hospitals, laboratories and clinics, and anywhere else that needs extra protection against bacteria.
Designed and Tested to Strict Hospital-Grade Standards
This cord is tested to ANSI/UL 62 and 817 standards, as well as CAN/CSA C22.2 no. 21 and 49 standards, ensuring it’s a dependable power solution for hospital environments.
Specifications
OVERVIEW
| UPC Code | 037332266156 |
| Product Type | Hospital Grade |
| Device Compatibility | Mobile Cart; Computer; Printer; Monitor/HDTV; Server; UPS; PDU |
| Country/Region | North America |
INPUT
| Maximum Input Amps | 13 |
| Voltage Compatibility (VAC) | 125 |
CONNECTIONS
| Side A - Connector 1 | NEMA 5-15P |
| Side B - Connector 1 | NEMA 5-15R |
| Connector Style | Straight |
PHYSICAL
| Color | Black |
| Plug Color | Black |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | FT2 |
| Power Cord Jacket Type | SJT |
| Cable Outer Diameter (OD) | 8.25mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 16 |
| Power Cord Color | Black |
| Cable Length (ft.) | 15 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 20% to 80% RH, Non-Condensing |
| Storage Humidity Range | 20% to 80% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| Antibacterial | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); cUL Listed; UL Listed |
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images