Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$48.99 Avg. Price

Extends the length of your existing power cord with NEMA L5-30P plug by 6 ft.

  • Locking connectors prevent accidental disconnection
  • Durable PVC jacket
  • 6-ft. (1.83 m) long
  • 125V/30A rating

Overview

The P046-006-LL-30A Heavy-Duty Power Extension Cord features a NEMA L5-30P plug on one end and a NEMA L5-30R receptacle on the other, allowing you to extend the length of your existing power cord. Both molded connectors twist and lock into place, which prevents disconnection via jostling or other accidental impact. The 6-ft. (1.83 m) 10 AWG cord is rated for 125V and 30A. Its durable PVC jacket is designed to last a long time.

Features

Extends Existing Power Cord with NEMA L5-30P Plug
  • NEMA L5-30R receptacle at opposite end
  • Molded locking connectors prevent accidental disconnection
  • Integral strain relief
  • 125V/30A rating
  • Durable PVC jacket
  • 6-ft. (1.83 m) long

Package Includes

  • P046-006-LL-30A Heavy-Duty Power Extension Cord, 6-ft. (1.83 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332200938
Product TypePDU Extension Power Cord
Device CompatibilityUPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps30
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA L5-30P
Side B - Connector 1NEMA L5-30R
Connector StyleStraight
PHYSICAL
ColorBlack
Plug ColorBlack
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)14.6mm
Number of Conductors3
Wire Gauge (AWG)10
Power Cord ColorBlack
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)11.50 x 9.00 x 0.50
Shipping Weight (lbs.)1.90
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range14° to 140°F (-10° to 60°C)
Operating Humidity Range35% to 85% RH, Non-Condensing
Storage Humidity Range35% to 85% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Locking PlugYes
Locking Power CordYes
LockingYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.