Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$66.18 Avg. Price
Heavy-duty extension cord connects your computer or other device with a NEMA L5-30P plug to a NEMA L5-30R outlet.
  • Recommended for powering computers, servers and other network devices
  • 10-ft. (3.05 m) length allows flexibility in placing devices in relationship to AC outlet
  • Heavy-duty cord replaces or upgrades standard power cord provided by manufacturer
  • Thick 10 AWG wire gauge manages high power levels required for larger equipment
  • Locking connectors maintain secure link to avoid loss of power and costly downtime

Features

Heavy-Duty Extension Cable for Network Devices That Require a Heavy-Gauge Connection
This cord features 10 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. It can be used to connect a computer, server or other device with a NEMA L5-30P plug to a wall outlet, PDU or UPS system with a NEMA L5-30R outlet. The six-foot length allows you flexibility in placing equipment with respect to the power outlet.
Locking Connectors Help Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean the loss of power and costly downtime. Locking connectors on each end help you avoid such danger, protecting critical equipment by maintaining a secure link without failure. The locking cable is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the power cord always stays connected.

Package Includes

  • P046-006-LL-30A L5-30P to L5-30R Heavy-Duty Extension Cord, 10 ft., Black, Locking Connectors
RoHS compliant

Specifications

OVERVIEW
UPC Code037332200945
Device CompatibilityUPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps30
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA L5-30P
Side B - Connector 1NEMA L5-30R
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)14.6mm
Number of Conductors3
Wire Gauge (AWG)10
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)0.50 x 10.00 x 14.70
Shipping Weight (lbs.)2.60
Unit Dimensions (hwd / in.)0.500 x 10.000 x 14.700
Unit Weight (lbs.)2.6000
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range14° to 140°F (-10° to 60°C)
Operating Humidity Range35% to 85% RH, Non-Condensing
Storage Humidity Range35% to 85% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Locking PlugYes
Locking Power CordYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.