Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$8.70 Avg. Price
5-15P to C13 adapter allows you to connect your PC, printer or monitor into a surge protector or UPS with a NEMA 5-15R outlet.
  • Recommended for powering computers, printers and other home/office peripherals
  • Converts a C14 connector into a NEMA 5-15P connector to match available outlet
  • Down-angled form factor is ideal for tight spaces, such as flush against a wall

Features

5-15P to C13 Adapter Connects PCs, Printers, Monitors and Other Equipment
This UL-listed angled power adapter is designed for home/office desktop computer setups. It converts a C14 plug into a NEMA 5-15P connector and is ideal for a device’s built-in power cord that doesn’t match the available outlet. You can use this adapter to connect a computer, monitor, printer, scanner or other device with a C14 connector to a NEMA 5-15R wall outlet, surge protector or UPS system. The C13 end is designed at an angle, which allows you to use it in tight spaces, such as flush against a wall or behind furniture.

Package Includes

  • P006-000-DA NEMA 5-15P to Down-Angled C13 Power Cord Adapter, Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332217998
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps10
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1IEC-320-C13 - DOWN ANGLE
PHYSICAL
Plug ColorBlack
Cable Length (ft.)0
Shipping Dimensions (hwd / in.)5.00 x 3.98 x 0.50
Shipping Weight (lbs.)0.11
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range14° to 140°F (-10° to 60°C)
Operating Humidity Range30% to 80% RH
Storage Humidity Range30% to 80% RH
FEATURES & SPECIFICATIONS
Angled PlugYes
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); cUL Listed; UL Listed
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Power Cords and Adapters

  Model Number Description
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 3 ft. (0.91 m), Black P004-003 P004-003 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 3 ft. (0.91 m), Black
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black P004-006 P004-006 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 10 ft. (3.05 m), Black P004-010 P004-010 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 10 ft. (3.05 m), Black
Power Extension Cord, Locking C13 to C14 PDU Style - 10A, 250V, 18 AWG, 3 ft. (0.91 m) P004-L03 P004-L03 Power Extension Cord, Locking C13 to C14 PDU Style - 10A, 250V, 18 AWG, 3 ft. (0.91 m)
Power Extension Cord, Locking C13 to C14 PDU Style - 10A, 250V, 18 AWG, 6 ft. (1.83 m) P004-L06 P004-L06 Power Extension Cord, Locking C13 to C14 PDU Style - 10A, 250V, 18 AWG, 6 ft. (1.83 m)
Power Extension Cord, Locking C13 to C14 PDU Style - 10A, 250V, 18 AWG, 10 ft. (3.05 m) P004-L10 P004-L10 Power Extension Cord, Locking C13 to C14 PDU Style - 10A, 250V, 18 AWG, 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.