Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: PDUMNH16HVAT
This Model has been retired and has not been replaced. More information for the PDUMNH16HVAT is available on the model support page
Overview
Features
- Offers remote power monitoring and enables redundant power for network devices with non-redundant power supply configurations
- IEC309 16A Blue (2P+E) inputs with 10-ft. (3.05 m) cords connect to separate primary and secondary single-phase power sources
- Fault-tolerant, hot-swappable UPS protection when used with single UPS; fully redundant UPS protection when each cord is connected to a separate UPS
- The PDUMNH16HVAT rack PDU (rPDU) powers a single device or indirectly powers equipment through a 0U 230V PDU with IEC309 16A Blue input (sold separately)
- Dynamic solid-state (TRIAC) automatic transfer switching
- Switches to secondary power source if primary source fails or becomes unstable
- 1-5 ms transfer time ensures uninterrupted operation of connected equipment
- Built-in processor monitors power sources and prevents switching if secondary source is unavailable or of lower quality than primary source
- Reports input status for primary and secondary power sources, power availability, line voltage, frequency, amps, kilowatts and power factor
- LX Platform interface allows full remote access for power monitoring with email notifications via secure web browser, SNMP, telnet or SSH
- Real-time load/current data with billing-grade accuracy (+/- 1 percent)
- Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities
- HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP.
- 10/100 Mbps auto-sensing for communication with 10/100 Base-T networks
- Compatible with EIA-standard 19 in. 4-post racks and rack enclosures
- Optional PDU4PKIT rail kit (sold separately) adds rear mounting support
Specifications
OVERVIEW
| UPC Code | 037332186560 |
| PDU Type | Monitored; Auto-Transfer Switch |
INPUT
| Input Phase | Single-Phase |
| PDU Input Voltage | 200; 208; 220; 230; 240 |
| Recommended Electrical Service | Two single-phase 16A 200-240V circuits |
| Maximum Input Amps | 16 |
| Maximum Input Amps Details | Agency de-rated to 16A continuous |
| PDU Plug Type | (2) IEC-60309 16A BLUE (2P+E) |
| Input Cord Details | Set of two inputs connect to separate PRIMARY and SECONDARY power sources |
| Input Cord Length (ft.) | 10 |
OUTPUT
| Output Capacity Details | 3.8kW (240V); 3.7kW (230V); 3.5kW (220V); 3.3kW (208V); 3.2kW (200V); 16A maximum |
| Frequency Compatibility | 50 / 60 Hz |
| Output Receptacles | (1) IEC309 16A BLUE (2P+E) |
| Output Nominal Voltage | 200-240V |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LCD Display | Digital display reports input current in amps (Source A, Source B), output kilowatts (total), input voltage (Source A, Source B), input frequency (Source A, Source B) and output power factor |
| Switches | ENTER and MODE switches toggle the digital display to display all reported information |
| LED Indicators | Front panel LEDs confirm amp (A) / kilowatt (kW) / voltage (V) / frequency (Hz) and power factor (PF) reporting information; Additional set of LEDs indicate Source A and Source B inputs for preferred, available and in-use status |
| Current Measurement Accuracy (Amps) | +/-1% |
| Voltage Measurement Accuracy (Volts) | +/-1% |
| Power Measurement Accuracy (Watts) | +/-1% |
PHYSICAL
| Material of Construction | Metal |
| Rack Height | 1U |
| Form Factors Supported | 1U rackmount |
| Minimum Required Rack Depth (inches) | 17.5 |
| PDU Form Factor | Horizontal (1U) |
| Shipping Dimensions (hwd / in.) | 7.20 x 20.50 x 21.10 |
| Shipping Weight (lbs.) | 16.70 |
| Unit Dimensions (hwd / in.) | 1.720 x 16.930 x 14.000 |
| Unit Weight (lbs.) | 17.36 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
| Relative Humidity | 5% to 95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
COMMUNICATIONS
| PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
| Communications Cable | Micro-USB- to-USB A configuration/console Access cable |
| Network Monitoring Port | RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. |
| Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
| High Availability PDU Features | Auto-Transfer Switching |
STANDARDS & COMPLIANCE
| Product Certifications | EN 60950-1 |
| Product Compliance | RoHS; CE (Europe) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Distribution Units (PDUs)
| Model Number | Description | |
|---|---|---|
| PDUMV16HV | 3.7kW Single-Phase Local Metered PDU, 208/230V Outlets (32-C13, 6-C19), IEC309 16A Blue 16A, 0U Vertical |
Power Cords and Adapters
| Model Number | Description | |
|---|---|---|
| P070-010 | IEC 309 to C19, Heavy-Duty Extension Cord - 16A, 250V, 16 AWG, 10 ft. (3.05 m), Black |
Environmental Sensors
| Model Number | Description | |
|---|---|---|
| E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature, TAA | |
| E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs, TAA | |
| E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs, TAA |
Accessories
| Model Number | Description | |
|---|---|---|
| PDU4PKIT | SmartRack Rear Support Rail Kit for Select 1U ATS PDUs Mounted in 4-Post Racks and Rack Enclosures |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images