Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Extends the runtime of your 9PX UPS system by allowing you to add more extended battery modules (EBM).

  • Extends runtime of your 9PX UPS system with extra EBMs
  • Helps you add up to 12 EBMs to an 8kVA or 11kVA UPS model
  • Line and match styling with rack-mount or tower configurations
  • 3-year limited warranty

Features

Add More Runtime to Your Eaton UPS System
The SC240RT supercharger allows you to add as many as 12 extended battery modules (EBM) to your 8kVA or 11KVA 9PX UPS system or power module, including 9PX8K and 9PX11K. Hardware is included for installing the 3U unit in rack or tower configurations.

System Requirements

Eaton 9PX8KPM, 9PX8KHW, 9PX8K, 9PX8KTF5, 9PX11KPM, 9PX11KHW, 9PX11K, 9PX11KTF5, 9PX11KTF11, 9PX11KTF11M UPS systems and power modules

Package Includes

SC240RT Supercharger, 240VDC

RoHS compliant

Specifications

OVERVIEW
UPC Code743172040503
Accessory TypeBattery Charger
Accessory ClassUPS Accessories
PHYSICAL
Primary Form FactorRackmount; Tower
Rack Height  3U
Minimum Required Rack Depth (inches)31
Unit Dimensions (hwd / in.)5.100 x 17.300 x 27.500
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Relative Humidity0-95% non-condensing
STANDARDS & COMPLIANCE
Product CertificationsIEC 61000; cUL Listed
Product ComplianceRoHS; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty

Questions & Answers

Accessories

UPS Battery Backup

  Model Number Description
Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input, 3 L6-30R Hardwired Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower 9PX11K 9PX11K Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input, 3 L6-30R Hardwired Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower
Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input / Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower 9PX11KHW 9PX11KHW Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input / Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower
Eaton 9PX 11kVA 10kW 208V Power Module - Hardwired Input/Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower 9PX11KPM 9PX11KPM Eaton 9PX 11kVA 10kW 208V Power Module - Hardwired Input/Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower
Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input, 8x 5-20R, 2 L14-30R, Hardwired Outlets, Cybersecure Network Card, Extended Run, 9U 9PX11KTF11 9PX11KTF11 Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input, 8x 5-20R, 2 L14-30R, Hardwired Outlets, Cybersecure Network Card, Extended Run, 9U
Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input, 8x 5-20R, 2 L14-30R, 3 L6-30R Hardwired Outlets, Cybersecure Network Card, Extended Run, 9U 9PX11KTF11M 9PX11KTF11M Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input, 8x 5-20R, 2 L14-30R, 3 L6-30R Hardwired Outlets, Cybersecure Network Card, Extended Run, 9U

Accessories

  Model Number Description
Eaton UPS Battery Integration System with Casters BINTSYS BINTSYS Eaton UPS Battery Integration System with Casters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.