Part Number: PDUMH15-RA
- Local metered single phase 12A 100-127V PDU
- 1U horizontal rackmount, Digital current meter
- NEMA 5-15P input with 15-ft. (4.57 m) line cord
- 13 NEMA 5-15R outlets oriented with ground pin on the bottom (1 front / 12 rear)
- Reversible housing 4.5 in / 11.4cm depth
- 2-year limited warranty
Features
- 15A single phase 100-127V Local Metered Power Distribution Unit / rack PDU (rPDU) (Agency de-rated to 12A continuous)
- Built-in 2 digit visual meter continuously reports PDU load level in amps
- Attached NEMA 5-15P 15A 100-120V input plug with 15-ft. (4.57 m) line cord
- 1U horizontal rackmount format installs in one rack space
- 13 NEMA 5-15R outlets oriented with the ground pin on the bottom (1 front facing / 12 rear)
- Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
- Optional PDUSIDEBRKT enables 0U vertical rackmount in compatible racks
- Back panel grounding lug
Specifications
OVERVIEW
| UPC Code | 037332183231 |
| PDU Type | Local Metered |
INPUT
| Input Phase | Single-Phase |
| PDU Input Voltage | 100; 120; 125; 127 |
| Recommended Electrical Service | Single-phase 15A 100-127V service |
| Maximum Input Amps | 12 |
| Maximum Input Amps Details | Agency de-rated to 12A continuous |
| PDU Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 15 |
OUTPUT
| Output Capacity Details | 1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 12A total capacity; 12A max per outlet |
| Frequency Compatibility | 50 / 60 Hz |
| Output Receptacles | (13) 5-15R |
| Output Nominal Voltage | 100-127V |
| Overload Protection | 15A circuit breaker |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LCD Display | Digital display reports total PDU output current in amps |
PHYSICAL
| Material of Construction | Metal |
| Rack Height | 1U |
| Form Factors Supported | 1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation |
| Minimum Required Rack Depth (inches) | 6.8 |
| PDU Form Factor | Horizontal (1U) |
| Shipping Dimensions (hwd / in.) | 2.25 x 20.50 x 10.00 |
| Shipping Weight (lbs.) | 5.20 |
| Unit Dimensions (hwd / in.) | 1.750 x 17.300 x 3.750 |
| Unit Weight (lbs.) | 4.6 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
| Relative Humidity | 5% to 95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
FEATURES & SPECIFICATIONS
| Grounding | Rear grounding lug |
STANDARDS & COMPLIANCE
| Product Certifications | RETIE (Colombia); NOM (Mexico); UL 60950-1 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| PDUSIDEBRKT | Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1B | Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management |
| WEXT2B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management |
| WEXT3B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images