Part Number: SRWB18410STR6
- Package includes 6 total spans of wire mesh cable tray
- Cuts cable clutter by routing bundles along the wall, floor or ceiling in your data center
- Smooth, rounded wire construction prevents cable fraying due to sharp ends
- Large mesh size allows convenient cable routing through the open spaces
- Ideal for organizing cable in data centers, network closets and industrial areas
- 5-year limited warranty
Features
System Requirements
- Wire basket coupling and supporting equipment
Package Includes
- (6) Wire Mesh Cable Trays - 450 x 100 x 3000 mm
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332240354 |
| Product Type | Cable Tray |
| Accessory Type | Cable Management Accessories |
| Cable Management System Component Type | Cable Tray |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Unit Dimensions (hwd / in.) | 4.330 x 18.500 x 118.110 |
| Unit Weight (lbs.) | 22.300 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |