Part Number: SRWB6210STR10

- Package includes 10 total spans of wire mesh cable tray
- Cuts cable clutter by routing bundles along the wall, floor or ceiling in your data center
- Smooth, rounded wire construction prevents cable fraying due to sharp ends
- Large mesh size allows convenient cable routing through the open spaces
- Ideal for organizing cable in data centers, network closets and industrial areas
- 5-year limited warranty
Features
System Requirements
- Wire basket coupling and supporting equipment
Package Includes
- (10) Wire Mesh Cable Trays - 150 x 50 x 3000 mm
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332262127 |
Product Type | Cable Tray |
Accessory Type | Cable Management Accessories |
Cable Management System Component Type | Cable Tray |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Unit Dimensions (hwd / in.) | 2.360 x 6.690 x 118.110 |
Unit Weight (lbs.) | 9.790 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |