Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Bi-directional audio/video cable connects a USB-C/Thunderbolt 3 source device to a DisplayPort monitor or vice versa.
  • Bi-directional cable allows male ends to connect to either source or display
  • Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
  • Delivers Ultra HD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Locking DisplayPort connector prevents cable from coming loose accidentally
  • 3-year limited warranty

Features

Bi-Directional USB-C/DisplayPort Cable Delivers UHD Video to a 4K Monitor
This USB Type-C to DisplayPort adapter (M/M) connects a 4K-enabled monitor, projector or television to your desktop computer, tablet, laptop, notebook, MacBook, Chromebook or smartphone. Because the cable is capable of transmitting data in either direction, you can connect a DisplayPort monitor to a USB-C (or Thunderbolt 3) source device or a USB-C (or Thunderbolt 3) monitor to a DisplayPort source. No other adapter or cable is needed to complete your 4K audio/video connection.

Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to a monitor, television or projector without installing special software drivers. The U444-006-DP-BD is ideal for multitasking, presenting video at trade shows and conferences, editing documents, playing online games and watching 4K movies on a larger screen.

Transmits Crystal-Clear 4K HDMI Video with HDR and 4:4:4 Color
The U444-006-DP-BD supports Ultra HD video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz with multi-channel digital audio. It’s compatible with DisplayPort 1.2 standards for carrying HDR (high dynamic range) signals, which provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks. HDCP 2.2 compliance allows you to stream iTunes and Netflix content with no complications. This adapter also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.

Locking DP Connector Helps Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean costly and time-consuming signal loss. The locking DisplayPort connector helps you avoid such danger, protecting your audio/video transmission by maintaining a secure link without failure. The locking cable is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the cord always stays connected.

Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.

Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB Type-C to DisplayPort bi-directional cable requires no software or external power. The six-foot cable is backward compatible with previous USB and DisplayPort generations, so you can use it with legacy equipment.

System Requirements

  • Source or display device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Source or display device with DisplayPort input (DisplayPort 1.2 required to achieve 4K @ 60 Hz)

Package Includes

  • U444-006-DP-BD USB-C to DisplayPort Bi-Directional Adapter Cable, M/M, 6 ft. (1.8 m)
  • USB-C adapter, F/M
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332250711
Product TypeActive Cable
TechnologyDisplayPort
Cable Type  Active
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
HDR SupportYes
Chroma Sub Sampling4:4:4
INPUT
Bus Powered  Yes
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1DISPLAYPORT (MALE)
Connector PlatingGold
Contact Plating  Gold
PHYSICAL
ColorBlack
Material of ConstructionPVC, ABS
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.5mm
Cable Length (ft.)6
Cable Length (in.)72
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.14
ENVIRONMENTAL
Operating Temperature Range14° to 104°F (-10° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
FEATURES & SPECIFICATIONS
Displayport Specification1.2
HDCP Specification2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.