Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 9/19/2025

Features

USB-C 3.1 Hub Connects USB Peripherals to Your USB-C or Thunderbolt 3 Device
This USB-C hub allows you to connect up to three USB peripherals to your tablet, laptop, notebook, MacBook, Chromebook, smartphone or PC. This lets you expand the potential of your device by connecting USB peripherals, such as an external hard drives, flash drives, power meters and printers. You can also insert a memory card into the corresponding slot to transfer data. The memory card reader supports MicroSD, SD, SDHC, SDXC and MMC cards for convenient access to digital photos, camcorder videos, smartphone data and other essential files. Only one memory card may be used at a time.

 

Connects USB Peripherals and Transfers Data at Fast USB 3.1 Gen 1 Speeds
In addition to accepting USB peripherals, the USB ports provide up to 0.9 amps each for charging and powering smartphones and other mobile devices. All three USB ports and the memory card slot transfer data at speeds up to 5 Gbps, which is 10 times faster than USB 2.0. The USB ports are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
Note: Host must support USB OTG (On-the-Go)
 
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.

 

Ready to Use Right Out of the Package
The plug-and-play USB Type-C hub is specifically designed for use with the MacBook, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no software, drivers or external power. It’s about the size of a credit card to make it easy to carry in a pocket, backpack or laptop bag for use anywhere.

System Requirements

  • Device with USB-C or Thunderbolt 3 port (USB 3.1 port needed to achieve USB 3.1 speeds)

Package Includes

  • U460-003-3AM USB 3.1 Gen 1 USB-C Hub, 5 Gbps, White
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332193766
Product TypeHub
TechnologyUSB 3.x
Host ConnectorUSB C (MALE)
VIDEO
Number of Monitors Supported0
Extended ModeNo
Mirror ModeNo
DATA
Data Ports(3) USB A (FEMALE)
Data Ports Details(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
STORAGE
Card SlotsSD (FEMALE); MICRO SD (FEMALE)
Card Slots DetailsSD 3.0 Memory Card slots (SD and MicroSD)
INPUT
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m)0.15
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
Power Consumption (Watts)2.4
CONNECTIONS
Number of Ports5
Side A - Connector 1USB C (MALE)
Side B - Connector 1(3) USB 3.0 A (FEMALE)
Side B - Connector 2MICRO SD (FEMALE)
Side B - Connector 3SD (FEMALE)
Connector PlatingNickel
CHARGING
Charging Ports / Amps(3) 0.9A
PHYSICAL
ColorWhite
Material of ConstructionPlastic
Cable Jacket RatingVW-1
Shipping Dimensions (hwd / in.)0.90 x 4.00 x 5.60
Shipping Weight (lbs.)0.16
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
Unit Weight (lbs.)0.11
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
BTUs  8.2
Operating Humidity Range10 - 85 % RH
Storage Humidity Range5 - 90 % RH
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports3
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support  Yes
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
SD Card SpecificationSD; Micro SD
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Ask a Question

Accessories

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) U322-006 U322-006 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m) U322-010 U322-010 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) U326-003 U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) U326-006 U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) U326-010 U326-010 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.