Part Number: 9PXPPDM1
Converts 208V UPS input to 120V for powering low-voltage AC components and transfers UPS power to utility during UPS maintenance or replacement.
- Converts high-voltage AC output into low voltage for powering low-voltage equipment
- Provides extra protection against power spikes and surges that can damage equipment
- Resettable circuit breakers protect connected equipment from hazardous overloads
- Maintenance bypass allows UPS service or replacement without powering down load
- 3-year limited warranty
Features
208V to 120V Power Distribution Module Converts High-Voltage Input to Low-Voltage Output
The 9PXPPDM1 converts your UPS system’s 208V high-voltage input to 120V low-voltage output. It features one L6-30R, one L14-30R and six NEMA 5-20R outlets for connecting equipment with resettable 30A circuit breakers protecting against overload conditions.
Compatible with Select Eaton 5kVA/6kVA 9PX UPS Systems
The 9PXPPDM1 works with Eaton’s 9PX5K, 9PX6K, 9PX6K-L and 9PX3K3UN 9PX UPS systems. Its front-panel maintenance bypass switch lets you service or replace the UPS system without powering down any equipment and risking costly downtime. All connected equipment remains protected against power surges and spikes, even while the UPS system is not present.
Versatile Installation Options
You can mount the 9PXPPDM1 in 3U of space in an EIA-standard 19-inch rack using the included 4-post rail kit or an optional 2-post rail kit (RK2PC, sold separately). You can also adapt it for tower installation using the included joining bracket and hardware. The six-foot power cord with L6-30P plug connects to a compatible AC outlet.
System Requirements
Compatible with Eaton’s 9PX5K, 9PX6K, 9PX6K-L, 9PX3K3UN 9PX UPS systems
Package Includes
- 9PXPPDM1 PowerPass Distribution Module
- Joining bracket and hardware for tower configuration
- Rack-mounting hardware
- Owner's manuals
Specifications
OVERVIEW
| UPC Code | 743172048837 |
| Accessory Type | Power Module |
| Accessory Class | UPS Accessories |
INPUT
| Input Phase | Single-Phase |
| UPS Input Connection Type | L6-30P |
| UPS Input Cord Length (ft.) | 6 |
| Input Plug Type | NEMA L6-30P |
OUTPUT
| Output Capacity (VA) | 6000 |
| Output Capacity (kVA) | 6 |
| Output Capacity (Watts) | 6000 |
| Output Capacity (kW) | 6 |
| Frequency Compatibility | 50 / 60 Hz |
| Output AC Waveform (Battery Mode) | Pure Sine wave |
| Nominal Output Voltage(s) Supported | 100V; 110V; 120V; 208V; 220V; 230V; 240V |
| Output Receptacles | (6) 5-20R; (1) L14-30R; (1) L6-30R |
PHYSICAL
| Primary Form Factor | Rackmount; Tower |
| Rack Height | 3U |
| Unit Dimensions (hwd / in.) | 5.100 x 17.300 x 25.400 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
| Product Certifications | NOM (Mexico); cUL Listed |
| Product Compliance | CE (Europe); ENERGY STAR Qualified; RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
| Model Number | Description | |
|---|---|---|
| 9PX6K-L | Eaton 9PX 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Lithium-ion Battery, Cybersecure Network Card, Extended Run, 3U Rack/Tower |
Accessories
| Model Number | Description | |
|---|---|---|
| RK2PC | 2-Post Rack-Mount Installation Kit for Select UPS Systems |
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Useful Web Pages
Product Images