Part Number: N286-100G-SR4SJ
Connects a multimode Gigabit Ethernet fiber optic network cable to a Juniper switch or server’s QSFP28 port.
- QSFP28 transceiver module 100% compatible with Juniper's JNP-QSFP-100G-SR4
- Provides 100 Gbps throughput up to 100 m via multimode fiber cabling
- 12-strand MTP/MPO connector supports 100GBase-SR4 signal at 850 nm wavelength
- Hot-swappable interface lets you install and uninstall without shutting down
- Supports DDM for monitoring temperature and other real-time operating parameters
- 3-year limited warranty
Features
QSFP28 Transceiver for Connecting to Your Juniper Network Switch or Server
This QSFP28 transceiver allows you to connect a multimode fiber optic cable to a 100 Gbps network router, server or switch. It transmits data up to 100 meters (328 feet) using an 850 nm wavelength. The zinc housing protects against electromagnetic interference (EMI) and excessive power dissipation.
Functionally Equivalent to Juniper JNP-QSFP-100G-SR4 Transceiver Module
The MSA-compliant N286-100G-SR4SJ functions just like the equivalent Juniper JNP-QSFP-100G-SR4 transceiver module and is manufactured to meet or exceed Juniper specifications. You can use this transceiver with any compatible Juniper router, server or switch and receive the same performance as the JNP-QSFP-100G-SR4.
Hot-Swappable for Installation Without Network Interruption
This input/output device is fully hot-swappable, so you can install it without a potentially costly 100 Gbps network shutdown or device reboot. Just plug the QSFP28 end of the transceiver into your Juniper network device. The other end has an MTP/MPO connector to link with multimode fiber optic cable (sold separately). A push/pull tab connector is easily accessible in high-density data center applications and makes the plug-and-play transceiver easy to install and remove with one hand.
Supports Digital Diagnostic Monitoring (DDM) for Real-Time Status Monitoring
DDM support lets you keep track of operating information in real time, such as transceiver temperature, input and output power and supply voltage.
Specifications
OVERVIEW
| UPC Code | 037332284105 |
| Brand Compatibility | Juniper |
| Technology | Fiber; Multimode |
| Optical Mode | OM4 |
| Mode Type | Multimode |
CONNECTIONS
| Side A - Connector 1 | QSFP28 (MALE) |
| Side B - Connector 1 | 12F MTP/MPO (MALE) |
| Connector Material | Zinc Alloy |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 0.70 x 3.10 x 5.70 |
| Shipping Weight (lbs.) | 0.11 |
| Unit Dimensions (hwd / in.) | 0.700 x 3.100 x 5.700 |
| Unit Weight (lbs.) | 0.1102 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 158°F (0° to 70°C) |
| Storage Temperature Range | 14° to 185°F (-10° to 85°C) |
| Relative Humidity | 5% to 85% RH, Non-Condensing |
COMMUNICATIONS
| Maximum Data Rate | 100 Gbps |
| Network Compatibility | 100 Gbps |
| Wavelength | 840nm; 850nm; 860nm |
| Transmission Distance | 100 m |
FEATURES & SPECIFICATIONS
| Data Transfer Rate | 100 Gbps |
| Multi-Source Agreement (MSA) Compliant | Yes |
| Driver Required | No |
| Optical Port | MPO/MTP |
STANDARDS & COMPLIANCE
| Product Certifications | EN 55032; IEC/EN 63000 |
| Product Compliance | RoHS; CE (Europe); FCC Part 15 Class B (USA); UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images