Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Protects your computer and other home/office electronics against dangerous power surges, spikes and line noise.

  • 6 NEMA 5-15R outlets distribute AC power to connected home/office/work equipment
  • 1440 joules protect your valuable electronics against dangerous surges and spikes
  • Easy-to-see LEDs show at a glance that your equipment is protected and grounded
  • Automatic shutoff prevents equipment damage if protection circuit is incapacitated
  • High-impact plastic housing stands up in demanding home or office environments

Features

6-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this Protect It!® surge protector features a surge protection rating of 1440 joules to defend your valuable electronic components against power surges and spikes. The six-foot (1.8-meter) power cord with right-angle NEMA 5-15P plug connects to a wall outlet. Rear mounting slots allow installation of the high-impact plastic housing on a wall or other flat surface.

Connectors and NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your computer, printer, wireless router, desk lamp and other home/office electronics into six NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Two outlets are set apart to accommodate bulky transformers without blocking the other outlets. The other four outlets can rotate to allow easy connection of plugs. Surge-protected gold coaxial connectors and RJ11 Ethernet connectors also protect cable, satellite, antenna, telephone and Internet equipment.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being
The on/off button gives you immediate one-touch control over all AC outlets. Two diagnostic LEDs confirm at a glance that your equipment is grounded and protected. An integrated 15A circuit breaker provides overload protection for connected devices. Automatic shutoff permanently cuts power to outlets if the protection circuit is incapacitated, preventing equipment damage and indicating replacement is required.

Package Includes

  • TLP606RNET 6-Outlet Surge Protector, Black
  • Gold coaxial cable, 6 ft. (1.8 m)
  • Telephone cable, 6 ft.
  • Ethernet network cable, 6 ft.
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332178244
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Plug FeaturesRight Angle (90D)
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)6
Right-Angle PlugYes
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(4) Yes
Outlet OrientationRotatable
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protected" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1440
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating400, 500, 500
EMI / RFI Filtering  150 kHz to 100 mHz
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionYes
Cable (Coax) Protection Details1 line
Network (Ethernet) ProtectionYes
Telephone/DSL ProtectionYes
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorBlack
Housing ColorBlack
Mounting Holes or SlotsNo
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.00 x 6.10 x 12.90
Shipping Weight (lbs.)2.30
Unit Dimensions (hwd / in.)2.200 x 5.910 x 4.720
Unit Weight (lbs.)2.22
Input Cord ColorBlack
COMMUNICATIONS
Network Compatibility100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
Rotatable OutletsYes
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 497A; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$150,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.