Part Number: TLP808TEL
- 8 outlets / 8-ft. (2.43 m) cord
- 2160 joule rating
- Modem/fax surge protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $150,000 Ultimate Lifetime Insurance
Overview
The TLP808TEL surge suppressor has eight outlets, an eight-foot (2.4 m) cord with a space-saving right-angle plug, and diagnostic LEDs. The unit has a surge suppression rating of 2160 joules to handle the strongest surges. Built-in RJ11 jacks prevent surges from damaging your modem/fax/phone equipment.
Features
- 2160 joules AC surge suppression shields equipment from the strongest surges and line noise
- 8 AC outlets with room for 3 transformer plugs without blocking outlets covers computers and all peripherals
- Long 8-ft. (2.43 m) AC line cable with space-saving angle input plug conveniently reaches distant outlets
- built-in RJ11 jacks (1in/2 out) prevent surges from damaging your modem/fax/phone equipment
- Lighted power switch with integrated 15 amp circuit breaker offers power control and overload protection
- Integrated child-safety sliding outlet covers safely seal off all unused outlets
- Diagnostic LEDs confirm outlet grounding and surge suppression status
- Attractive white suppressor housing with keyhole mounting tabs allow versatile placement options
- $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
| UPC Code | 037332095367 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V (110-125V) |
| Input Plug Features | Right Angle (36D) |
| Input Cord Gauge Type | 14 gauge; SJT |
| Input Cord Gauge (AWG) | 14 |
| Voltage Compatibility (VAC) | 120 |
| Maximum Surge Amps | 144000 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Details | SJT |
| Input Cord Length (ft.) | 8 |
| Right-Angle Plug | Yes |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (8) 5-15R |
| Circuit Breaker (amps) | 15 |
| Transformer Accommodation | (6) Yes |
| Outlet Orientation | Single row of 5, plus a second row of 3 for transformer accommodation |
| Outlet Safety Covers Detail | Includes built-in sliding outlet safety covers |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED(s) | Yes |
| Switches | Combination AC circuit breaker and 2-position red illuminated on/off power switch |
| Diagnostic LED Details | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 2160 |
| AC Suppression Response Time | < 1 ns |
| Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
| UL1449 Let Through Rating | 330/400/400 |
| EMI / RFI Filtering | Up to 40 dB |
| Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
| Telephone/DSL Protection Details | 1 line |
| Network (Ethernet) Protection | No |
| Telephone/DSL Protection | Yes |
PHYSICAL
| Material of Construction | Plastic |
| Power Cord Color | Gray |
| Housing Color | Gray |
| Mounting Holes or Slots | Yes |
| Slot or Hole Mount Measurement (Center to Center) | Distance between horizontal slots = 75 mm; Distance between vertical slots = 41.6 mm |
| Receptacle Color | Gray |
| Shipping Dimensions (hwd / in.) | 11.00 x 7.40 x 2.00 |
| Shipping Weight (lbs.) | 2.11 |
| Unit Dimensions (hwd / in.) | 4.860 x 9.550 x 1.510 |
| Unit Weight (lbs.) | 1.89 |
| Input Cord Color | White |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 122°F (-10° to 50°C) |
| Operating Humidity Range | 10% to 90% RH |
| Storage Humidity Range | 5% to 95% RH |
FEATURES & SPECIFICATIONS
| Additional Information | Pair of phone line output jacks serve as a line splitter to enable the protection of two devices sharing a single dialup phone line |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed |
| Product Compliance | FCC Part 68; RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $150,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- 5 Questions to ask before buying a surge protector
https://tripplite.eaton.com/video/5-questions-to-ask-before-buying-a-surge-protector/998257
Product Images