Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects critical components, such as computers, network adapters, routers, servers, modems, hubs and switches, in Gigabit Ethernet networks. Recommended for distributing data, voice and video in high-density data centers.

    • Premium cabling for Cat6 home/office network applications
    • Rated for 550 MHz/1 Gbps communications
    • Snagless connectors prevent damaged tabs during installation
    • 24 AWG 4-pair solid UTP with PVC jacket
    • Integral strain relief protects connectors from stress and cracking

    Overview

    The N201-035-YW Cat6 Gigabit Snagless Molded UTP Patch Cable (M/M) is recommended for distributing data, voice and video through computers, network adapters, routers, servers, modems, hubs and switches in high-density data centers. Designed for fast transmission and excellent signal quality, this cable ensures peak performance throughout your local area network (LAN). It reduces impedance and structural return loss compared to standard 100 MHz wire.

    This 35-ft. (10.67 m) yellow cable is designed for 1000Base-T (1 Gbps Ethernet), 10/100Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice, Token Ring Type 3 and EIA/TIA applications. Manufactured from 24 AWG four-pair solid UTP with a rugged PVC jacket, the N201-035-YW delivers speeds up to 550 MHz/1 Gbps and flawless signal delivery, while keeping near-end crosstalk levels to a minimum.

    The RJ45 short-body connectors' snagless design protects the locking tabs from being damaged or broken off during installation. Corrosion-resistant gold-plated copper contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking. Meets most other current industry standards, including IEEE 802.3ab, 802.5, ISO/IEC 11801 and ETL (Cat6 draft 11).

    Features

    The Ideal Solution for Your Cat6 Gigabit Ethernet Networking Needs
    • Recommended for connecting computers, network adapters, routers, servers, modems, hubs and switches in high-density data centers
    • Designed for 10/100/1000 Base-T, 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice, Token Ring Type 3 and EIA/TIA applications
    • Provides high-speed connections up to 550 MHz/1 Gbps
    • Flawless signal delivery with minimal near-end crosstalk levels
    • Reduces impedance and structural return loss compared to standard 100 MHz wire

    Snagless RJ45 Male Connectors
    • Molded snagless boots prevent locking tabs from damage during installation

    Premium Construction Ensures Error-Free Signal Transfer
    • Manufactured from 24 AWG 4-pair solid UTP
    • Gold-plated copper contacts for maximum conductivity and minimum data loss
    • Integral strain relief protects cable and connectors from stress and cracking
    • Rugged PVC jacket stands up to long-term use

    Meets Top Cabling Standards
    • Meets Cat6 TIA/EIA standards
    • Meets most other current industry standards, including IEEE 802.3ab, 802.5, ISO/IEC 11801 and ETL (Cat6 draft 11)

    Package Includes

    • N201-035-YW Cat6 Gigabit Snagless Molded UTP Patch Cable (RJ45 M/M), Yellow, 35-ft. (10.67 m)
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332204936
    TechnologyCat6; PoE
    CONNECTIONS
    PoE Capability  30W (802.3at)
    Side A - Connector 1RJ45 (MALE)
    Side B - Connector 1RJ45 (MALE)
    Contact Plating  Gold
    PoE TypeType 2 PoE+ (30W, IEEE 802.3at)
    Connector TypeSnagless; Molded
    Wiring ConfigurationEIA/TIA 568B
    PHYSICAL
    Cable Jacket ColorYellow
    Cable Jacket MaterialPVC
    Cable Jacket RatingCM
    Cable ShieldingUTP
    Cable Outer Diameter (OD)6.0 mm
    Number of Conductors4 Pair
    Conductor MaterialSolid Copper
    Conductor Gauge24 AWG
    Cable Length (ft.)35
    Cable Length (in.)420
    Shipping Dimensions (hwd / in.)10.00 x 8.00 x 0.50
    Shipping Weight (lbs.)1.00
    ENVIRONMENTAL
    Operating Temperature Range14° to 122°F (-10° to 50°C)
    Storage Temperature Range5° to 140°F (-15° to 60°C)
    Operating Humidity Range0% to 90% RH, Non-Condensing
    Storage Humidity Range0% to 90% RH, Non-Condensing
    COMMUNICATIONS
    Bandwidth per TIA Standard250 MHz
    Maximum Bandwidth as Tested500 MHz
    Network Compatibility1 Gbps (Gigabit)
    IEEE Standards Supported802.3an; 802.3at
    FEATURES & SPECIFICATIONS
    Snagless ConnectorYes
    STANDARDS & COMPLIANCE
    Product CertificationsUL Listed; cUL Listed
    Product ComplianceCE (Europe); RoHS; IEEE 802.3an 10GBase-T; IEEE 802.3at PoE+; REACH; UKCA
    WARRANTY & SUPPORT
    Product Warranty Period (Worldwide)Lifetime limited warranty

    Questions & Answers

    Ask a Question

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.