Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 1/30/2025

Features

Outdoor In-Line Surge Protector Keeps Your 1G PoE Edge Network Equipment Safe
Ideal for home/corporate security systems, wireless access points, routers, bridges and other PoE (Power over Ethernet) applications, the B110-SP-CAT-OD protects outdoor-mounted network equipment from damage caused by power surges, electrostatic discharge (ESD) and cable discharge events. Just connect it between your source and network equipment using standard 23/24 AWG Cat5e/6/6a cables (sold separately) and the included cable glands. Both mid-span and end-span PoE are supported. Note: two B110-SP-CAT-OD surge protectors are required to protect both source and device.
Your Last Defense Against Intruding Voltage Spikes That Can Cause Costly Downtime
Thyristor diode technology features low impedance and superior power handling capabilities, providing protection against ESD and super-fast response time under one nanosecond. Gas discharge modules on all four twisted pairs protect each wire from surges or spikes by dissipating the voltage transient through a contained plasma gas. Line-to-line and line-to-ground protection modes help protect against short circuits and minimize distortion of high-speed signals. The B110-SP-CAT-OD meets the following IEC regulations: IEC 61000-4-2 (ESD) +/- 15kV (Air), +/- 8kV (Contact) and IEC 61000-4-5 10kA (8/20µs), 20kV (8/20µs).
IP66 Rating Denotes Resistance to Dust and Water
The housing's IP66 rating means the surge protector is not only 100% protected against dust, but also able to endure high-pressure jets of water from any direction with no damage or decline in performance. In addition to its water and dust resistance, which keeps it safe in storms and other foul weather, the B110-SP-CAT-OD is shockproof, giving you peace of mind without worrying about the unit being jarred and damaged.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
This PoE in-line surge protector meets 802.3af, 802.3at and 802.3bt IEEE standards, supporting up to 90W of DC power (due to power dissipation, powered devices receive 71W) and Ethernet data speeds up to 1 Gbps. No external power supply is required. Rear mounting holes allow for convenient installation where needed, such as high on a wall or pole. The distance between the B110-SP-CAT-OD and the equipment it is protecting should not exceed 328 feet (100 meters).
TAA-Compliant for GSA Schedule Purchases
The B110-SP-CAT-OD is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • B110-SP-CAT-OD Outdoor PoE Surge Protector
  • Grounding wire, 18 AWG, 1-ft. (0.31 m)
  • (2) Metric cable glands, 8.4 mm
  • (2) PCBA mounting screws
  • (4) Surface mounting screws
  • (4) Surface screw anchors
  • (4) Unit cover screws
  • Owner’s manual
TAA compliant RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332252104
Product TypeSurge Protector
Accessory TypeSurge Protector
TechnologyCat5/5e; Cat6; Cat6a; Cat8
VIDEO
HDR SupportNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Input Plug TypeRJ45
Input Cord Length (ft.)0
Right-Angle PlugNo
OUTPUT
Output Receptacles(2) Network
POWER
Power Over Cable (PoC) SupportYes
CONNECTIONS
Number of Ports1
PoE Power Budget (Watts)90
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
PoE TypeType 4 High-Power (100W, IEEE 802.3bt)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  0
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
ColorLight Gray
Material of ConstructionABS
Housing ColorLight Gray
Shipping Dimensions (hwd / in.)4.80 x 2.99 x 3.82
Shipping Weight (lbs.)0.65
Unit Dimensions (hwd / in.)6.540 x 3.150 x 2.760
Unit Packaging TypeBox
Unit Weight (lbs.)0.55
ENVIRONMENTAL
Operating Temperature Range-40° to 158°F (-40° to 70°C)
Storage Temperature Range-40° to 194°F (-40° to 90°C)
Relative Humidity0% to 95% RH, Non-Condensing
ESD Protection15kV (Air) / 8kV (Contact)
Lightning Protection10kA (8/20µs) / 20kV (8/20µs)
COMMUNICATIONS
Signal Range (ft.)100
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3af; 802.3at; 802.3bt
FEATURES & SPECIFICATIONS
Integrated/Removable CableNo
Multi-Resolution SupportNo
Ingress Protection (IP) RatingIP66
Driver RequiredNo
Recommended Category CableCat5e, Cat6, Cat6a, Cat8 Cables
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.