Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA B110-SP-POE-1

In-Line PoE Surge Protector - 1 Gbps, IEC Compliant, TAA

More Info
Check Prices
OVERVIEW
Product Type
In-Line Surge Protector
Accessory Type
Surge Protector
Technology
Cat5/5e; Cat6; Cat6a
INPUT
Input Cord Length (ft.)
0
Right-Angle Plug
No
OUTPUT
Output Receptacles
Network
Right-Angle Outlets
No
CONNECTIONS
Number of Ports
1
PoE Capability
15.4W (802.3af); 30W (802.3at)
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
Connector Plating
Gold
PoE Type
Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at)
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
0
AC Suppression Response Time
<1 ns
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
ABS
Housing Color
Black
Rackmountable
No
Unit Dimensions (hwd / in.)
1.010 x 3.610 x 2.530
Unit Packaging Type
Box
Unit Weight (lbs.)
0.55
Mounting Details
Two surface-mount brackets with screws
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0-85% non-condensing
ESD Protection
+/-15kV (air); +/-8kV (contact)
EFT Protection
2kV
Lightning Protection
2kA (8/20 s), 6kV (8/20 s)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
EDID Compatible
No
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
IEEE Standards Supported
802.3af; 802.3at
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
Grounding
Includes 1 ft. (0.3 m) grounding wire with screw
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
No
Network Speed Support
1 Gbps (Gigabit)
Driver Required
No
Recommended Category Cable
Cat5/5e/6
DIN Mountable
No
STANDARDS & COMPLIANCE
Product Certifications
IEC 61000
Product Compliance
CE (Europe); IEEE 802.3af PoE; IEEE 802.3at PoE+; RoHS; Trade Agreements Act (TAA); UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.