Part Number: PDUMV20-24
- Local Metered single phase 100-127V 16A 0U 24-in. / 61cm vertical rackmount PDU
- Two-digit current meter reports output current in amps
- Attached 15-ft. (4.57 m) cord with NEMA L5-20P plug and 5-20P adapter
- 6 NEMA 5-15/20R outlets
- Toolless button mount and bolt-down bracket installation hardware included
- 2-year limited warranty
Features
- 20A single phase 100-127V Local Metered Power Distribution Unit / rack PDU (rPDU) (Agency de-rated to 16A continuous)
- Two-digit lighted meter reports combined total output current in amps
- Attached NEMA L5-20P input plug with 15-ft. (4.57 m) line cord and 5-20P adapter
- 0U 24-in. / 61cm vertical rackmount format installs using no rack spaces
- 6 NEMA 5-15/20R outlets
- Includes 20A circuit breaker and lighted power switch inside a transparent protective cover
- Toolless installation supported in button-mount compatible equipment racks
- Bolt-down installation brackets support installation in other racks and additional surfaces
Specifications
OVERVIEW
| UPC Code | 037332182845 |
| PDU Type | Local Metered |
INPUT
| Input Phase | Single-Phase |
| PDU Input Voltage | 100; 120; 125; 127 |
| Recommended Electrical Service | Single-phase 20A 100-127V service |
| Maximum Input Amps | 16 |
| Maximum Input Amps Details | Agency de-rated to 16A continuous |
| PDU Plug Type | NEMA 5-20P; NEMA L5-20P |
| Input Cord Length (ft.) | 15 |
OUTPUT
| Output Capacity Details | 2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 16A total capacity; 16A max per outlet |
| Frequency Compatibility | 50 / 60 Hz |
| Output Receptacles | (6) 5-15/20R |
| Output Nominal Voltage | 100-127V |
| Overload Protection | 20A circuit breaker |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LCD Display | Digital meter reports PDU output current in amps |
| Switches | Lighted on/off switch with integrated transparent saftey cover |
PHYSICAL
| Material of Construction | Aluminum |
| Rack Height | 0U |
| Form Factors Supported | Vertical |
| PDU Form Factor | Vertical (0U) |
| Shipping Dimensions (hwd / in.) | 2.20 x 6.20 x 26.50 |
| Shipping Weight (lbs.) | 6.30 |
| Unit Dimensions (hwd / in.) | 24.470 x 1.640 x 1.500 |
| Unit Weight (lbs.) | 3.52 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
| Relative Humidity | 5% to 95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
STANDARDS & COMPLIANCE
| Product Certifications | RETIE (Colombia); NOM (Mexico); UL 60950-1 |
| Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1B | Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management |
| WEXT2B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management |
| WEXT3B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management |
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images