Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
M.2 SSD to SATA adapter increases performance of your 2.5 in. SATA application when connected to an M.2 NGFF SATA SSD drive.
  • Connects 2242, 2260 and 2280 M.2 SATA SSD drives to your 2.5 in. SATA application
  • Shares data at rapid transfer speeds up to 6 Gbps (SATA I/II/III)
  • Open-frame housing provides maximum airflow to keep electronics cool
  • Works with all major operating systems, including Windows, Mac and Linux
  • Plug-and-play operation with no software required for easy, immediate installation
  • 1-year limited warranty

Features

SSD to SATA Adapter Improves Performance of Your SATA Computer
This adapter converts your M.2 NGFF SSD drive into a 2.5-inch SATA SSD for use with a standard SATA-enabled computer. The open-frame P960-001-M2-NE supports mount drive heights of 2242, 2260 and 2280, as well as data transfer rates up to 6 Gbps. Adding an M.2 NGFF SSD to your application can reduce your computer’s power consumption and boost performance.
Open-Frame Housing Helps Keep the Intricate Electronic Components Cool
The open frame is designed for maximum heat dissipation, keeping the adapter cool to boost its performance potential. To share data, simply connect the SATA drive to the M.2 NGFF connector and then the SATA connector to your computer’s SATA port.
Just Plug and Play for Immediate Use Right Out of the Package
No software, drivers or external power supply is required. Mounting hardware is included. The P960-001-M2-NE is compatible with all major operating systems, including Windows, Mac and Linux.

System Requirements

  • SATA host device
  • B-Key or B+M Key M.2 NGFF SATA drive
  • PCle drives not supported

Package Includes

  • P960-001-M2-NE M.2 NGFF SSD to 2.5 in. SATA Open-Frame Housing Adapter
  • Mounting hardware
  • Screwdriver
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332242600
Drives Supported2242, 2260, 2280 M.2 NGFF SSD
TechnologySATA/eSATA
INPUT
Bus Powered  Yes
CONNECTIONS
Side A - Connector 1M.2 NGFF SATA (B-Key)
Side B - Connector 122 PIN SATA + POWER (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsYellow (Data & Power)
PHYSICAL
ColorGreen
Shipping Dimensions (hwd / in.)1.10 x 4.80 x 6.10
Unit Dimensions (hwd / in.)0.280 x 3.920 x 2.760
Unit Weight (lbs.)0.11
ENVIRONMENTAL
Operating Temperature Range50° to 122°F (10° to 50°C)
Storage Temperature Range32° to 149°F (0° to 65°C)
Relative Humidity10% to 80% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

USB Adapters

  Model Number Description
USB 3.0 SuperSpeed to SATA III Adapter for 2.5 in. to 3.5 in. SATA Hard Drives U338-000-SATA U338-000-SATA USB 3.0 SuperSpeed to SATA III Adapter for 2.5 in. to 3.5 in. SATA Hard Drives

Computer & Storage

  Model Number Description
Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 12-in. (30.48 cm) P940-12I P940-12I Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 12-in. (30.48 cm)
Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Up), 12-in. (30.48 cm) P941-12I P941-12I Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Up), 12-in. (30.48 cm)
2.5-Inch SATA Hard Drive Mounting Kit for 3.5-Inch Drive Bay P948-BRKT25 P948-BRKT25 2.5-Inch SATA Hard Drive Mounting Kit for 3.5-Inch Drive Bay
USB 3.1 Gen 1 (5 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White U438-06N-G1-W U438-06N-G1-W USB 3.1 Gen 1 (5 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White
USB 3.2 Gen 2 (10 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White U438-06N-G2-W U438-06N-G2-W USB 3.2 Gen 2 (10 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.