Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA PCE-1G-02-NIC

2-Port Gigabit Ethernet PCI Express (PCIe x4) Network Interface Card (NIC), I350-T2, TAA

More Info
Check Prices
OVERVIEW
Technology
PCIe
CONNECTIONS
Number of Ports
2
PHYSICAL
Color
Green
Unit Dimensions (hwd / in.)
4.720 x 2.720 x 4.650
ENVIRONMENTAL
Operating Temperature Range
32 to 131F (0 to 55C)
Storage Temperature Range
-40 to 158F (-40 to 70C)
Operating Humidity Range
35% to 90%, non-condensing
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); IEEE 802.1q Tagged VLAN; IEEE 802.3 10Base-T; IEEE 802.3ab 1000Base-T; IEEE 802.3ad (LACP); IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; IEEE 802.3z 1000Base-SX/LX; REACH; RoHS; UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.