Part Number: P006-L25-HG15
- Recommended for connecting devices to power outlets outside patient care vicinities
- 25-ft. (7.62 m) length allows great flexibility in placing devices in relationship to AC outlet
- Hospital-grade power cable replaces or upgrades power cord provided by manufacturer
- Thick 14 AWG wire gauge manages high power levels required for larger equipment
- Locking C13 connector maintains secure link to avoid loss of power and costly downtime
- This product is covered by a Lifetime Limited Warranty (coverage details)
Important Note
This product is not available in the European Union. If you live in one of these countries, please contact us for further assistance.
Features
Specifications
OVERVIEW
| UPC Code | 037332224750 |
| Device Compatibility | Mobile Cart; Computer; Printer; Monitor/HDTV; Server; UPS; PDU |
| Country/Region | North America |
INPUT
| Maximum Input Amps | 15 |
| Voltage Compatibility (VAC) | 125 |
CONNECTIONS
| Side A - Connector 1 | NEMA 5-15P-HG |
| Side B - Connector 1 | IEC-320-C13 - LOCKING |
PHYSICAL
| Plug Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Power Cord Jacket Type | SJT |
| Cable Outer Diameter (OD) | 9.7mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 14 |
| Cable Length (ft.) | 25 |
| Shipping Dimensions (hwd / in.) | 14.17 x 11.81 x 0.50 |
| Shipping Weight (lbs.) | 2.58 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 221°F (-20° to 105°C) |
| Storage Temperature Range | -4° to 221°F (-20° to 105°C) |
| Operating Humidity Range | 0% to 65% RH |
| Storage Humidity Range | 0% to 65% RH |
FEATURES & SPECIFICATIONS
| Locking Plug | Yes |
| Locking Power Cord | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); cUL Listed; UL Listed |
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Surge Protectors
| Model Number | Description | |
|---|---|---|
| SPS415HGULTRA | Safe-IT UL 2930 Medical-Grade Surge Protector for Patient Care Vicinity, 4x Hospital-Grade Outlets, 15 ft. Cord | |
| SPS606HGRA | Hospital-Grade Surge Protector with 6 Hospital-Grade Outlets, 6 ft. (1.83 m) Cord, 1050 Joules, UL 1363, Not for Patient-Care Rooms |
Power Strips
| Model Number | Description | |
|---|---|---|
| PS607HG20AOEM | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord |
Isolation Transformers
| Model Number | Description | |
|---|---|---|
| IS1000HGDV | Isolator Series Dual-Voltage 115/230V 1000W 60601-1 Medical-Grade Isolation Transformer, C14 Inlet, 8 C13 Outlets, TAA | |
| IS1800HGDV | Isolator Series Dual-Voltage 115/230V 1800W 60601-1 Medical-Grade Isolation Transformer, C20 Inlet, 8 C13 Outlets, TAA | |
| IS300HGDV | Isolator Series Dual-Voltage 115/230V 300W 60601-1 Medical-Grade Isolation Transformer, C14 Inlet, 4 C13 Outlets, TAA |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images