Product Status Current Model Number: P006-L25-HG15
Hospital-Grade Power Cord, NEMA 5-15P to Locking IEC C13 - Green Dot, 15A, 125V, 14 AWG, 25 ft. (7.62 m), Black
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
Register your P006-L25-HG15Questions & Answers
Parts & Accessories
Surge Protectors
Model Number | Description | |
---|---|---|
SPS415HGULTRA | Safe-IT UL 60601-1 Medical-Grade Surge Protector for Patient-Care Vicinity, 4x Hospital-Grade Outlets, 15 ft. Cord, Antimicrobial Protection, TAA | |
SPS606HGRA | Hospital-Grade Surge Protector with 6 Hospital-Grade Outlets, 6 ft. (1.83 m) Cord, 1050 Joules, UL 1363, Not for Patient-Care Rooms |
Power Strips
Model Number | Description | |
---|---|---|
PS607HG20AOEM | Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord |
Isolation Transformers
Model Number | Description | |
---|---|---|
IS1000HGDV | Isolator Series Dual-Voltage 115/230V 1000W 60601-1 Medical-Grade Isolation Transformer, C14 Inlet, 8 C13 Outlets, TAA | |
IS1800HGDV | Isolator Series Dual-Voltage 115/230V 1800W 60601-1 Medical-Grade Isolation Transformer, C20 Inlet, 8 C13 Outlets, TAA | |
IS300HGDV | Isolator Series Dual-Voltage 115/230V 300W 60601-1 Medical-Grade Isolation Transformer, C14 Inlet, 4 C13 Outlets, TAA |