Part Number: MODBUSCARD
- Internal MODBUS management accessory card
- Simple installation and setup
- Implements MODBUS RTU protocol
- Provides RS-422/485 and RS-232 interfaces
- 2-year limited warranty
Overview
MODBUSCARD provides UPS systems with the functionality of communication with PCs via MODBUS. Implements MODBUS RTU protocol. Provides MODBUS functions including Read Coils, Discrete Inputs, Holding Registers, Input Registers, Write Single Coil and Single Register. Provides RS-422/485 and RS-232 interfaces (PC communicates with UPS via RS-422/485 or RS-232 or both at the same time). Three sets of eight dip switches support Card ID, RS-232 and RS-422/485 configurations. Includes RS-422/485 and RS-232 communications ports. See manual for detailed setup instructions and full set of functions and configuration options. Compatible with select SmartOnline® UPS models only (MODBUSCARD should be listed within the "UPS Accessories" or "Power Management & Hardware" sections of the compatible UPS product webpage).
Features
- MODBUSCARD provides UPS systems with the functionality of communication with PCs via MODBUS.
- Implements MODBUS RTU protocol.
- Provides MODBUS functions including Read Coils, Discrete Inputs, Holding Registers, Input Registers, Write Single Coil and Single Register.
- Provides RS-422/485 and RS-232 interfaces (PC communicates with UPS via RS-422/485 or RS-232 or both at the same time).
- Three sets of 8 dipswitches support Card ID, RS-232 and RS-422/485 configurations. Includes RS-422/485 and RS-232 communications ports. See manual for detailed setup instructions and full set of functions and configuration options.
- Compatible with select SmartOnline UPS models only (The MODBUSCARD should be listed within the "UPS Accessories" or "Power Management & Hardware" sections of the compatible UPS product webpage).
Specifications
OVERVIEW
| UPC Code | 037332157065 |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 1.60 x 6.00 x 6.00 |
| Shipping Weight (lbs.) | 0.55 |
| Unit Dimensions (hwd / in.) | 0.600 x 2.350 x 5.280 |
| Unit Weight (lbs.) | 0.11 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
| WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
| WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |