Part Number: 9PXTFMR11
10kVA transformer converts UPS 208V input to 120V for powering low-voltage AC components.
- Converts 208V AC input into 120V output for powering low-voltage equipment
- 8 NEMA 5-20R 120V outlets for connecting components with 5-15P or 5-20P plugs
- Resettable circuit breakers protect mission-critical equipment from hazardous overloads
- Requires hardwired connection to Eaton 9PX 8kVA to 11kVA UPS systems
- 3-year limited warranty
Features
208V to 120V Isolation Transformer Converts High-Voltage Input to Low-Voltage Output
This 10kVA Stepdown Transformer converts your UPS system’s 208V high-voltage input to 120V low-voltage output. It features eight NEMA 5-20R and two L14-30R outlets for connecting equipment. Resettable circuit breakers protect your 120V equipment against overload conditions. The 9PXTFMR11 works with Eaton’s 8kVA to 11kVA 9PX UPS systems.
Versatile Installation Options
You can mount the 9PXTFMR11 in 3U of space in an EIA-standard 19-inch rack using the included 4-post rail kit. You can also adapt it for tower installation using the included joining bracket and hardware.
System Requirements
Compatible with Eaton’s 8kVA to 11kVA 9PX UPS systems
Package Includes
- 9PXTFMR11 10kVA 120V Stepdown Transformer
- Transformer cable
- (2) Cable glands
- Joining bracket and hardware for tower configuration
- Rack-mounting hardware
- Owner's manuals
Specifications
OVERVIEW
| UPC Code | 743172039323 |
| Accessory Type | Isolation Transformer |
| Accessory Class | UPS Accessories |
INPUT
| Input Phase | Single-Phase |
| UPS Input Connection Type | Hardwire |
| Input Plug Type | Hard-wire |
PHYSICAL
| Primary Form Factor | Rackmount; Tower |
| Rack Height | 3U |
| Unit Dimensions (hwd / in.) | 5.100 x 17.300 x 27.600 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; NOM (Mexico) |
| Product Compliance | CE (Europe); ENERGY STAR Qualified; RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
| Extended Service Plans | ADVANCED DEPOT EXCHANGE
ON-SITE 24X7, NEXT DAY RESPONSE (US ONLY)
3 YEAR FLEX PLAN: FLN73XXX-11000UC
|
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images