Part Number: 9PXMBAT TAA
UPS battery cartridge provides initial or extended battery backup runtime for your Eaton 9PXM UPS system or EBM.
- This UPS battery cartridge (Eaton Part Number P-103002954) is compatible with Eaton's 9PXM modular UPS systems and extended battery modules (EBM)
- Screened and certified to add UPS runtime or restore runtime to original specs
- Leakproof battery cartridge requires no regular maintenance
- Ships pre-wired and ready for immediate installation to expand redundancy and runtime
- Two 9PXMBAT battery cartridges are required for each slot
- 2-year limited warranty
Features
Battery Cartridge for Eaton 9PXM Modular UPS Systems
This UPS battery cartridge is compatible with Eaton’s 9PXM UPS systems and extended battery modules (EBM). Eaton UPS batteries have an expected lifespan of three to five years, so you should take proactive steps to avoid a dead battery and ensure continuous uptime. You can also add 9PXMBAT battery packs to your current application to increase runtime. Two 9PXMBAT battery cartridges are required for each slot.
Comes Pre-Wired for Quick, Easy Installation
The valve regulated lead acid (VRLA) 9PXMBAT internal battery cartridge is hot-swappable, allowing you to install it without powering down any connected equipment. Built to function in a wide range of operating temperatures, the 9PXMBAT has been carefully screened and certified to restore your UPS system’s runtime performance to its original specifications or add runtime. It is leakproof, requires no maintenance and comes pre-wired for quick and easy installation in your 9PXM UPS system or EBM.
System Requirements
Compatible with Eaton’s 9PXM8S4K-PD, 9PXM8S4K, 9PXM8S8K-PD, 9PXM8S8K, 9PXM12S8K, 9PXM12S8K-PD, 9PXM12S12K-PD, 9PXM8S12K, 9PXM12S12K, 9PXM8S16K, 9PXM12S16K-PD, 9PXM12S16K, 9PXM12S20K, 9PXM12S20K-PD, 9PXM12AAAAA, 9PXM08AAXXX, other 9PXM UPS systems and 9PXM08SEBM, 9PXM12SEBM, 9PXM08SEBM-C and 9PXM12SEBM-C EBMs
Package Includes
- 9PXMBAT Internal Battery Pack (P/N P-103002954)
- TWO 9PXMBAT batteries are required for each slot
Specifications
OVERVIEW
| UPC Code | 743172091444 |
INPUT
| Input Phase | Single-Phase |
| Input Frequency | 60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz |
OUTPUT
| Frequency Compatibility | 60 Hz |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| DC System Voltage (VDC) | 60 VDC per pack, 120 VDC full string |
| Battery Replacement Description | Hot-swappable internal batteries and extended battery modules (EBMs) |
| UPS Connection | Hardwired |
| Hot Swap Battery | Yes |
PHYSICAL
| External Battery Pack Form Factor | Rack/Tower |
| Unit Dimensions (hwd / in.) | 21.500 x 3.000 x 8.500 |
| Unit Weight (lbs.) | 33 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Relative Humidity | 5-95% non-condensing |
APPLICATIONS
| Used With | 9PXM8S4K-PD, 9PXM8S4K, 9PXM8S8K-PD, 9PXM8S8K, 9PXM12S8K, 9PXM12S8K-PD, 9PXM12S12K-PD, 9PXM8S12K, 9PXM12S12K, 9PXM8S16K, 9PXM12S16K-PD, 9PXM12S16K, 9PXM12S20K, 9PXM12S20K-PD, 9PXM12AAAAA, 9PXM08AAXXX, 9PXM08SEBM, 9PXM12SEBM, 9PXM08SEBM-C, 9PXM12SEBM-C |
STANDARDS & COMPLIANCE
| Product Certifications | UL Listed; cUL Listed |
| Product Compliance | FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images