Part Number: 9PXEBM36RT
Provides extended runtime for compatible UPS systems in medical, light industrial, automation and other mission-critical IT applications where space is limited.
- Connects to select expandable Eaton 9PX UPS systems to add critical runtime
- Includes heavy-gauge battery cabling with high-current 36V DC connectors
- Daisy-chain connector supports additional battery packs for even longer runtime
- 3-year limited warranty
Features
Backup Battery Module Gives Your Compatible Eaton UPS System Extended Runtime
The valve regulated lead acid 9PXEBM36RT offers extended battery runtime when used in conjunction with Eaton’s 9PX700RT and 9PX1000RT 9PX UPS systems. It can also be daisy-chained for a maximum of four matching battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.
Versatile Installation Options
You can mount the 9PXEBM36RT in 2U of space in an EIA-standard 19-inch rack using the included 4-post rail kit or an optional 2-post rail kit (RK2PC, sold separately). You can also adapt it for tower installation using the included support stands.
System Requirements
Compatible only with Eaton’s 9PX700RT and 9PX1000RT UPS systems
Package Includes
- 9PXEBM36RT 36V Extended Battery Module
- External battery cable
- Rack-mounting hardware
- Tower support stands
- Quick start guide
Specifications
OVERVIEW
| UPC Code | 743172081711 |
INPUT
| Input Phase | Single-Phase |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| DC System Voltage (VDC) | 36 |
| Internal UPS Replacement Battery Cartridge | 744-A3959 |
| Battery Replacement Description | Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges. |
| Battery Management | ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement) |
PHYSICAL
| Primary Form Factor | Rackmount; Tower |
| Rack Height | 2U |
| External Battery Pack Form Factor | Rack/Tower |
| Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
| Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( RK2PC ) |
| Minimum Required Rack Depth (inches) | 21 |
| Unit Dimensions (hwd / in.) | 3.400 x 17.300 x 17.700 |
| Unit Weight (lbs.) | 48.100 |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; NOM (Mexico); ICC-ES AC156 OSHPD Seismic Certified |
| Product Compliance | CE (Europe); ENERGY STAR Qualified; RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
| Extended Service Plans | ADVANCED DEPOT EXCHANGE
5-YEAR ON-SITE PLAN (US ONLY)
|
Questions & Answers
Accessories
UPS Battery Backup
| Model Number | Description | |
|---|---|---|
| 9PX1000RT | Eaton 9PX 1000VA 900W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower | |
| 9PX700RT | Eaton 9PX 700VA 630W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower |
UPS Replacement Batteries
| Model Number | Description | |
|---|---|---|
| 744-A3959 | Eaton Internal Replacement Battery Cartridge (RBC) for 9PXEBM36RT and BP36RT Extended Battery Modules (EBM) |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images