Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Converts 208V UPS input to 120V for powering low-voltage AC components and transfers UPS power to utility during UPS maintenance or replacement.

  • Converts high-voltage AC output into low voltage for powering low-voltage equipment
  • Provides extra protection against power spikes and surges that can damage equipment
  • Resettable circuit breakers protect connected equipment from hazardous overloads
  • Maintenance bypass allows UPS service or replacement without powering down load
  • 3-year limited warranty

Features

208V to 120V Power Distribution Module Converts High-Voltage Input to Low-Voltage Output
The 9PXPPDM2 converts your UPS system’s 208V high-voltage input to 120V low-voltage output. It features hardwired input and output for connecting equipment and resettable 30A circuit breakers that protect against overload conditions.

Compatible with Select Eaton 5kVA/6kVA 9PX UPS Systems
The 9PXPPDM2 works with Eaton’s 9PX5K, 9PX6K, 9PX6K-L and 9PX3K3UN 9PX UPS systems. Its front-panel maintenance bypass switch lets you service or replace the UPS system without powering down any equipment and risking costly downtime. All connected equipment remains protected against power surges and spikes, even while the UPS system is not present.

Versatile Installation Options
You can mount the 9PXPPDM2 in 3U of space in an EIA-standard 19-inch rack using the included 4-post rail kit or an optional 2-post rail kit (RK2PC, sold separately). You can also adapt it for tower installation using the included joining bracket and hardware.

System Requirements

Compatible with Eaton’s 9PX5K, 9PX6K, 9PX6K-L, 9PX3K3UN 9PX UPS systems

Package Includes

  • 9PXPPDM2 PowerPass Distribution Module
  • (2) Cable glands
  • Joining bracket and hardware for tower configuration
  • Rack-mounting hardware
  • User's Guide
Energy Star certified RoHS compliant

Specifications

OVERVIEW
UPC Code743172048844
Accessory TypePower Module
Accessory ClassUPS Accessories
INPUT
Input PhaseSingle-Phase
UPS Input Connection TypeHardwire
Input Plug TypeHard-wire
OUTPUT
Output Capacity (VA)6000
Output Capacity (kVA)6
Output Capacity (Watts)6000
Output Capacity (kW)6
Frequency Compatibility50 / 60 Hz
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported100V; 110V; 120V; 208V; 220V; 230V; 240V
Output Receptacles(1) Hardwire
PHYSICAL
Primary Form FactorRackmount; Tower
Rack Height  3U
Unit Dimensions (hwd / in.)5.100 x 17.300 x 25.400
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Relative Humidity0-95% non-condensing
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; NOM (Mexico)
Product ComplianceCE (Europe); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty

Questions & Answers

Accessories

UPS Battery Backup

  Model Number Description
Eaton 9PX 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Lithium-ion Battery, Cybersecure Network Card, Extended Run, 3U Rack/Tower 9PX6K-L 9PX6K-L Eaton 9PX 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Lithium-ion Battery, Cybersecure Network Card, Extended Run, 3U Rack/Tower

Accessories

  Model Number Description
2-Post Rack-Mount Installation Kit for Select UPS Systems RK2PC RK2PC 2-Post Rack-Mount Installation Kit for Select UPS Systems

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.