Part Number: RBC58-3US TAA

UPS backup battery replacement breathes new life into a Tripp Lite UPS system suffering from expired or weak internal batteries.
- Maintenance-free battery backup for select UPS systems (see System Requirements)
- Carefully screened and certified to meet or exceed original UPS specs
- Reusable packaging holds expired batteries for recycling center delivery
- Ships fully assembled and ready for immediate installation to prevent downtime
- 18-month limited warranty
Features
UPS Replacement Battery Cartridge for Select UPS Systems
This premium set of 16 pre-wired 12V 5Ah batteries (two 96V battery trays) is designed for UPS models specifying its use (see System Requirements below for a list). The RBC58-3US has been carefully screened and certified to meet or exceed original runtime specifications. The leakproof, no-maintenance backup battery comes pre-assembled for quick installation in your UPS system without potentially costly downtime, and it operates within a wide range of temperatures. Reusable packaging makes it easy for you to send the expired batteries to a recycling center.
System Requirements
Designed for use with the following UPS systems and external battery packs:
- UPS Models with Built-In Receptacles: SU5KRT3UHV, SU5KRT3UX, SU5KRT3UG, SU5KRT3UHW, SU5KRT3UTF, SU6KRT3UHV, SU6KRT3UTF, SU6KRT3UX, SU6KRT3UG, SU6KRT3UHW
- UPS Models with a Detachable Bypass Power Distribution Module: SU5KRT3UHVMB, SU5KRT3UTFMB, SU5KRT3UGMB, SU5KRT3UHWMB, SU6KRT3UHVMB, SU6KRT3UHVMB, SU6KRT3UTFMB, SU6KRT3UGMB, SU6KRT3UHWMB, SU6KRT3UXMB
- External Battery Packs: BP192V12RT3US
Package Includes
- RBC58-3US UPS Battery Replacement Cartridge (16 pre-wired batteries)
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332251275 |
BATTERY
DC System Voltage (VDC) | 192 |
Typical Battery Lifespan | 3 to 5 years, depending on UPS operating conditions |
PHYSICAL
Rack Height | 3U |
Minimum Required Rack Depth (inches) | 26 |
Unit Dimensions (hwd / in.) | 3.740 x 4.700 x 22.540 |
Unit Weight (lbs.) | 71.4 |
Rack Units | 3 |
ENVIRONMENTAL
Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 18-month limited warranty |