Part Number: 744-A3122
UPS backup battery cartridge replaces the expired or aging internal battery in your Eaton 3kVA Line-Interactive or Online UPS system.
- Replacement battery backup for select Eaton 3kVA 5PX G2, Eaton series SmartPro 3kVA; 9PX and Eaton series SmartOnline UPS systems
- Carefully screened and certified to restore UPS runtime to original specs
- Leakproof internal battery cartridge requires no regular maintenance
- Ships ready for immediate UPS installation to prevent downtime
Features
UPS Replacement Battery Cartridge for Select Eaton 9PX and SmartOnline UPS Systems
This UPS backup battery replacement is compatible with Eaton’s 5PX3000RTG2, 5PX3000RTNG2, 5PX3000HRTG2, 5PX3000HRTNG2, 9PX3000RT, 9PX3000RTN, 9PX3000GRT, 9PX3000GLRT, Tripp Lite series SMART3000RM2U, SMART3000RM2UN, SMART3000RMXL2U, SU3000RTXLCD2UTAA, SUINT3000LCD2U, SU3000RTXLCD2U, and SU3000RTXLCD2UN UPS systems. Eaton UPS batteries have an expected lifespan of three to five years, so you should take proactive steps to avoid a dead battery and ensure continuous uptime.
Comes Pre-Wired for Quick, Easy Installation
The sealed lead acid (SLA) 744-A3122 internal battery cartridge is hot-swappable, allowing you to install it without powering down any connected equipment. Built to function in a wide range of operating temperatures, the 744-A3122 has been carefully screened and certified to restore your UPS system’s runtime performance to its original specifications. It is leakproof, requires no maintenance and comes pre-wired for quick and easy installation in your Line-Interactive and Online UPS systems.
System Requirements
Compatible only with Eaton’s 5PX3000RTG2, 5PX3000RTNG2, 5PX3000HRTG2, 5PX3000HRTNG2, 9PX3000RT, 9PX3000RTN, 9PX3000GRT, 9PX3000GLRT, SMART3000RM2U (2023 redesign), SMART3000RM2U (2023 redesign), SMART3000RMXL2U (2023 redesign), SU3000RTXLCD2UTAA, SU3000RTXLCD2U (2023 redesign), SU3000RTXLCD2UN (2023 redesign), and SUINT3000LCD2U (2024 redesign) UPS systems
Package Includes
744-A3122 Internal Replacement Battery Cartridge
Specifications
OVERVIEW
| UPC Code | 743172089786 |
INPUT
| Input Phase | Single-Phase |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Battery Replacement Description | Hot-swappable, user replaceable batteries. Re-use existing wiring harness. |
| Hot Swap Battery | Yes |
PHYSICAL
| Unit Dimensions (hwd / in.) | 2.640 x 8.270 x 18.310 |
| Unit Weight (lbs.) | 34.8 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
APPLICATIONS
| Used With | 5PX3000RTG2, 5PX3000RTNG2, 5PX3000HRTG2, 5PX3000HRTNG2, 9PX3000RT, 9PX3000RTN, 9PX3000GRT, 9PX3000GLRT, SMART3000RM2U (2023 redesign), SMART3000RM2U (2023 redesign), SMART3000RMXL2U (2023 redesign), SU3000RTXLCD2UTAA, SU3000RTXLCD2U (2023 redesign), SU3000RTXLCD2UN (2023 redesign), SUINT3000LCD2U (2024 redesign) |
STANDARDS & COMPLIANCE
| Product Certifications | UL Listed; cUL Listed |
| Product Compliance | FCC (USA); CE (Europe) |
Questions & Answers
Proper recharging within the stated shelf life will maintain the runtime to that of a new battery. If a battery has lost significant charge in storage, Eaton will recharge the battery and add a new label noting the next “recharge by” date.
Batteries lose charge or self-discharge due to slight differences in local areas of the plates that discharge the battery. In effect there are tiny, little batteries, inside that are not open circuited and will discharge locally some of the active material. Self-discharge of the battery occurs continuously whether the battery is standing open circuited or operating in the UPS. When the charger is on, a portion of the float current (i.e. small current flowing through the battery) goes to overcoming self-discharge and keeps the battery fully charged.
After recharging is complete, the battery shelf life restarts and a new “recharge by” date should be established to ensure the battery shelf life is maintained through the next required recharge.
First, Eaton batteries may be recharged at the factory as part of standard operating procedure. Batteries that have been recharged will have a new “recharge by” label applied. Furthermore, Eaton guarantees that batteries shipped out of the factory will have at least a three month shelf life.
Failure to put the battery system in service or failure to recharge before the “recharge by” date will result in a permanent loss of battery capacity as well as cancellation of the battery warranty.
Accessories
UPS Battery Backup
| Model Number | Description | |
|---|---|---|
| 9PX3000GLRT | Eaton 9PX 3000VA 3000W 208V Online Double-Conversion UPS - L6-20P, 2 L6-20R, 1 L6-30R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower | |
| 9PX3000GRT | Eaton 9PX 3000VA 3000W 208V Online Double-Conversion UPS - L6-20P, 8 C13, 2 C19 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower | |
| 9PX3000RT | Eaton 9PX 3000VA 2700W 120V Online Double-Conversion UPS - L5-30P, 6x 5-20R, 1 L5-30R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower | |
| 9PX3000RTN | Eaton 9PX 3000VA 2700W 120V Online Double-Conversion UPS - L5-30P, 6x 5-20R, 1 L5-30R Outlets, Cybersecure Network Card, Extended Run, 2U Rack/Tower |
Documents & Downloads
Useful Web Pages
Product Images