Part Number: MTB3-01M-5A-B
- Thunderbolt 3 cable is compatible with all USB-C and Thunderbolt 3 devices
- Supports Thunderbolt 3 speeds up to 20 Gbps—2x faster than USB 3.1 Gen 2
- Provides 5A (100W) power output for charging and powering large-capacity mobile devices
- Reversible Thunderbolt 3 plugs connect in either direction for immediate no-fuss use
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Devices with Thunderbolt 3 or USB-C ports (20 Gbps speeds possible only through Thunderbolt 3)
Package Includes
- MTB3-01M-5A-B Thunderbolt 3 Cable, M/M, 1 m, Black
Specifications
OVERVIEW
| UPC Code | 037332241993 |
| Technology | DisplayPort; Thunderbolt |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K x 2K) @ 60 Hz |
POWER
| Power Consumption (Watts) | 0.02 |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 2.0 |
| Power Consumption Detail | Under 20mW |
CONNECTIONS
| Side A - Connector 1 | THUNDERBOLT 3 (Type-C MALE) |
| Side B - Connector 1 | THUNDERBOLT 3 (Type-C MALE) |
| Connector Plating | Nickel |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Outer Diameter (OD) | +/- 4.8 mm |
| Cable Length (ft.) | 3.3 |
| Cable Length (in.) | 39 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 122°F (0° to 50°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Relative Humidity | 25% ~ 85% RH |
| Power Provided to Connected Device(s) | 5A (100W) Power Delivery |
FEATURES & SPECIFICATIONS
| Data Transfer Rate | 20 Gbps |
| Displayport Specification | 1.2 |
STANDARDS & COMPLIANCE
| Product Certifications | UL Listed |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images